BLD6G22LS-50
Download datasheet This product has been discontinued.Click here for discontinuation information.
BLD6G22LS-50
Download datasheetW-CDMA 2110 MHz to 2170 MHz fully integrated Doherty transistor
The BLD6G22L-50 and BLD22LS-50 incorporate a fully integrated Doherty solution using Ampleon’s state of the art GEN6 LDMOS technology. This device is perfectly suited for CDMA base station applications at frequencies from 2110 MHz to 2170 MHz. The main and peak device, input splitter and output combiner are integrated in a single package. This package consists of one gate and drain lead and two extra leads of which one is used for biasing the peak amplifier and the other is not connected. It only requires the proper input/output match and bias setting as with a normal class-AB transistor.
Features and benefits
- Fully optimized integrated Doherty concept
- Integrated assymetrical power splitter at input
- Integrated power combiner
- Peak biasing down to 0 V
- Low junction temperature
- High efficiency
- 100 % peak power tested for guaranteed output power capability
- Integrated ESD protection
- Good pair match (main and peak on the same chip)
- Independent control of main and peak bias
- Internally matched for ease of use
- Excellent ruggedness
- Compliant to Directive 2002/95/EC, regarding Restriction of Hazardous Substances
Applications
- High efficiency RF power amplifiers for TD-SCDMA multicarrier applications.
Parametrics
Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
---|---|---|---|---|---|---|
frange | frequency range | 2110 | 2170 | MHz | ||
PL(3dB) | nominal output power at 3 dB gain compression | 50 | W | |||
Test signal: TD-SCDMA | ||||||
Gp | power gain | PL(AV) = 8 W; VDS = 28 V [0] | 12.5 | 14 | dB | |
RLin | input return loss | PL(AV) = 8 W; VDS = 28 V; IDq = 170 mA [0] | -17 | -10 | dB | |
ηD | drain efficiency | VDS = 28 V; f = 2140 MHz; IDq = 170 mA [0] | 37 | 40 | % | |
PL(AV) | average output power | VDS = 28 V [0] | 8 | W | ||
ACPR | adjacent channel power ratio | PL(AV) = 8 W; VDS = 28 V; f = 2140 MHz; IDq = 170 mA [0] | -30 | -24 | dBc | |
PARO | output peak-to-average ratio | PL(AV) = 8 W [0] | 7.6 | dB |
Package / Packing
All type numbers in the table below are discontinued.
Type number | Package | Outline version | Reflow-/Wave soldering |
Packing | Product status | Marking |
Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BLD6G22LS-50 | CDFM4 (SOT1130B) |
sot1130b_po | Bulk Pack | Withdrawn | Standard Marking |
BLD6G22LS-50,112 (9340 635 12112) |
Discontinuation information
Pinning info
Pin | Symbol | Description | Simplified outline | Graphic symbol |
---|---|---|---|---|
1 | D | drain | ||
2 | G+BM | gate + bias main | ||
3 | S | source | ||
4 | n.c. | not connected | ||
5 | BP | bias peak |
Documentation
Title | Type | Date | |
---|---|---|---|
W-CDMA 2110 MHz to 2170 MHz fully integrated Doherty transistor | Data sheet | 2015-12-07 | |
Mounting and Soldering of RF transistors in Air Cavity Packages | Application note | 2022-09-15 | |
Packages for RF Power Transistors | Leaflet | 2024-03-25 | |
LDMOS Ruggedness Reliability | Other type | 2017-03-28 | |
Efficiency Improvement of LDMOS Transistors for Base Stations: Towards the Theoretical Limit | Other type | 2017-05-02 | |
LDMOS Technology for RF Power Amplifiers | Other type | 2017-05-03 | |
RF Power Solutions for Wireless Infrastructure | Brochure | 2023-11-21 |
Design support
Title | Type | Date | |
---|---|---|---|
Model Library for Cadence AWR Microwave Office® | Simulation model | 2023-01-02 | |
Model Library Manual for Cadence AWR Microwave Office® | Simulation model | 2023-01-02 | |
Simulation Example for Cadence AWR Microwave Office® | Simulation model | 2023-01-02 |