BLF6G22-180PN
Download datasheet This product has been discontinued.Click here for discontinuation information.
BLF6G22-180PN
Download datasheet
This product has been discontinued.
Click here for discontinuation information.
The replacement is: BLC10G22LS-240PVT
The replacement is: BLC10G22LS-240PVT
Power LDMOS transistor
180 W LDMOS power transistor for base station applications at frequencies from 2000 MHz to 2200 MHz
Features and benefits
- Easy power control
- Integrated ESD protection
- Excellent ruggedness
- High efficiency
- Excellent thermal stability
- Designed for broadband operation (2000 MHz to 2200 MHz)
- Internally matched for ease of use
- Qualified up to a supply voltage of 32 V
- Compliant to Directive 2002/95/EC, regarding Restriction of Hazardous Substances
Applications
- RF power amplifiers for W-CDMA base stations
- Multicarrier applications in the 2000 MHz to 2200 MHz frequency range
Parametrics
Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
---|---|---|---|---|---|---|
frange | frequency range | 2000 | 2200 | MHz | ||
PL(3dB) | nominal output power at 3 dB gain compression | 180 | W | |||
Test signal: 2-c WCDMA | ||||||
Gp | power gain | PL(AV) = 50 W; VDS = 32 V [0] | 16.3 | 17.5 | 18.7 | dB |
RLin | input return loss | PL(AV) = 50 W; VDS = 32 V; IDq = 1600 mA [0] | -10 | -6.5 | dB | |
ηD | drain efficiency | PL(AV) = 50 W; VDS = 32 V; 2110 MHz < f < 2170 MHz; IDq = 1600 mA [0] | 25 | 27.5 | % | |
PL(AV) | average output power | [0] | 50 | W | ||
ACPR | adjacent channel power ratio | PL(AV) = 50 W; VDS = 32 V; 2110 MHz < f < 2170 MHz; IDq = 1600 mA [0] | -35 | -33 | dBc |
Package / Packing
All type numbers in the table below are discontinued.
Type number | Package | Outline version | Reflow-/Wave soldering |
Packing | Product status | Marking |
Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BLF6G22-180PN | SOT539A (SOT539A) |
sot539a_po | Reel 11¼" Q1/T1 in LargePack | Withdrawn | Standard Marking |
BLF6G22-180PN,135 (9340 612 76135) |
|
Bulk Pack | Withdrawn | Standard Marking |
BLF6G22-180PN,112 (9340 612 76112) |
Discontinuation information
Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
---|---|---|---|---|---|---|---|
BLF6G22-180PN | 9340 612 76135 | 2016-03-31 | 2016-06-30 | BLC10G22LS-240PVT | Ampleon-DN_201506035DN | Full Withdrawal | |
BLF6G22-180PN | 9340 612 76112 | 2016-03-31 | 2016-06-30 | BLC10G22LS-240PVT | Ampleon-DN_201506035DN | Full Withdrawal |
Pinning info
Pin | Symbol | Description | Simplified outline | Graphic symbol |
---|---|---|---|---|
1 | D1 | drain1 | ||
2 | D2 | drain2 | ||
3 | G1 | gate1 | ||
4 | G2 | gate2 | ||
5 | S | source |
Documentation
Title | Type | Date | |
---|---|---|---|
Power LDMOS transistor | Data sheet | 2015-12-07 | |
Mounting and Soldering of RF transistors in Air Cavity Packages | Application note | 2022-09-15 | |
Packages for RF Power Transistors | Leaflet | 2024-03-25 | |
LDMOS Ruggedness Reliability | Other type | 2017-03-28 | |
Efficiency Improvement of LDMOS Transistors for Base Stations: Towards the Theoretical Limit | Other type | 2017-05-02 | |
LDMOS Technology for RF Power Amplifiers | Other type | 2017-05-03 | |
RF Power Solutions for Wireless Infrastructure | Brochure | 2023-11-21 |
Design support
Title | Type | Date | |
---|---|---|---|
Model Library for Cadence AWR Microwave Office® | Simulation model | 2023-01-02 | |
Model Library Manual for Cadence AWR Microwave Office® | Simulation model | 2023-01-02 | |
Simulation Example for Cadence AWR Microwave Office® | Simulation model | 2023-01-02 |