BLF6G22LS-40BN
Power LDMOS transistor
40 W LDMOS power transistor for base station applications at frequencies from 2000 MHz to 2200 MHz.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| frange | frequency range | 2000 | 2200 | MHz | ||
| PL(1dB) | nominal output power at 1 dB gain compression | 40 | W | |||
| Test signal: 2-c WCDMA | ||||||
| Gp | power gain | VDS = 28 V; PL(AV) = 2.5 W | 17.5 | 18.5 | 19.9 | dB |
| RLin | input return loss | VDS = 28 V; IDq = 345 mA; PL(AV) = 20 W | -16 | -9 | dB | |
| ηD | drain efficiency | VDS = 28 V; 2110 MHz ≤ f ≤ 2170 MHz; IDq = 345 mA; PL(AV) = 2.5 W | 13 | 16 | % | |
| ACPR | adjacent channel power ratio | PL(AV) = 2.5 W; VDS = 28 V; IDq = 345 mA; 2110 MHz ≤ f ≤ 2170 MHz | -57 | -50 | -45 | dBc |
| PARO | output peak-to-average ratio | PL(AV) = 20 W [0] | 3.6 | 4 | 4.8 | dB |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BLF6G22LS-40BN | BLF6G22LS-40BN,112 | 9340 643 14112 | Volume production | SOT1112B (CDFM6) | Bulk Pack | Standard Marking |
| BLF6G22LS-40BN | BLF6G22LS-40BN,118 | 9340 643 14118 | Volume production | SOT1112B (CDFM6) | Reel Pack, SMD, 13" | Standard Marking |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | D | drain | ![]() | ![]() |
| 2 | G | gate | ||
| 3 | S | source | ||
| 4 | SD | sense drain | ||
| 5 | SD | sense drain | ||
| 6 | SG | sense gate | ||
| 7 | SG | sense gate |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT1112B | CDFM6 | Earless flanged ceramic package; 6 leads | 2010-02-02 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BLF6G22LS-40BN | BLF6G22LS-40BN,112 | BLF6G22LS-40BN | Always Pb-free | NA | NA | ||||
| BLF6G22LS-40BN | BLF6G22LS-40BN,118 | BLF6G22LS-40BN | Always Pb-free | NA | NA |
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| BLF6G22LS-40BN | Power LDMOS transistor | Data sheet | 2012-06-28 | |
| AN10896 | Mounting and Soldering of RF transistors | Application note | 2012-12-19 | |
| 75017347 | Enabling the Mobile Experience | Brochure | 2013-02-05 | |
| fatigue_in_aluminum_bond_wires | Fatigue in aluminum bond wires | Mounting and soldering | 2009-10-08 | |
| PCB_Design_BLF6G22L-40BN_6G22LS-40BN_Data-sheet | PCB Design BLF6G22L(S)-40BN (Data sheet) | Other type | zip | 2011-12-19 |
| 75017272 | NXP's RF Manual 16th edition | Selection guide | 2012-06-08 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us