BLF7G22L-200

BLF7G22L-200

Download datasheet This product has been discontinued.
Click here for discontinuation information.
This product has been discontinued. Click here for discontinuation information.

Power LDMOS transistor

200 W LDMOS power transistor for base station applications at frequencies from 2110 MHz to 2170 MHz.

Features and benefits

  • Excellent ruggedness
  • Low Rth providing excellent thermal stability
  • High efficiency
  • Internally matched for ease of use
  • Integrated ESD protection
  • Designed for low memory effects providing excellent pre-distortability
  • Compliant to Directive 2002/95/EC, regarding Restriction of Hazardous Substances

Applications

  • RF power amplifiers for W-CDMA base stations
  • Multicarrier applications in the 2110 MHz to 2170 MHz frequency range

Downloads

Datasheet
All documentation

All documents

Design tool

RF Power Lifetime Calculator

Transistor:
BLF7G22L-200

Power LDMOS transistor

°C

Parametrics

Symbol Parameter Conditions Min Typ/Nom Max Unit
frange frequency range 2110 2170 MHz
PL(3dB) nominal output power at 3 dB gain compression 200 W
Test signal: 2-c W-CDMA
Gp power gain PL(AV) = 55 W; VDS = 28 V 16.8 18.5 dB
RLin input return loss PL(AV) = 55 W; VDS = 28 V; IDq = 1620 mA -15 -6 dB
ηD drain efficiency PL(AV) = 55 W; VDS = 28 V; IDq = 1620 mA 27 31 %
PL(AV) average output power 55 W
ACPR adjacent channel power ratio PL(AV) = 55 W; VDS = 28 V; 2110 MHz ≤ f ≤ 2170 MHz; IDq = 1620 mA -31 -25.5 dBc

Package / Packing

All type numbers in the table below are discontinued.

Type number Package Outline version Reflow-/Wave
soldering
Packing Product status Marking Orderable part number,
(Ordering code (12NC))
BLF7G22L-200 SOT502A
(SOT502A)
sot502a_po Reel 13" Q1/T1 Withdrawn Standard Marking BLF7G22L-200,118
(9340 644 58118)
Bulk Pack Withdrawn Standard Marking BLF7G22L-200,112
(9340 644 58112)

Discontinuation information

Type number Ordering code (12NC) Last-time buy date Last-time delivery date Replacement product DN Notice Status Comments
BLF7G22L-200 9340 644 58118 2021-07-23 2021-07-23 202107006DN Full Withdrawal
BLF7G22L-200 9340 644 58112 2015-09-30 2015-12-31 Ampleon-DN_201412012DN Full Withdrawal

Pinning info

Pin Symbol Description Simplified outline Graphic symbol
1 D drain
2 G gate
3 S source

Ordering & availability

Type number Ordering code (12NC) Orderable part number Distributor Buy online Samples
BLF7G22L-200 9340 644 58118 BLF7G22L-200,118 DigiKey Buy Not available
RFMW Buy
BLF7G22L-200 9340 644 58112 BLF7G22L-200,112 DigiKey Buy Not available
RFMW Buy

Ordering & availability

Type number Ordering code (12NC) Orderable part number Distributor Buy online Samples
BLF7G22L-200 9340 644 58118 BLF7G22L-200,118 DigiKey Buy Not available
RFMW Buy
BLF7G22L-200 9340 644 58112 BLF7G22L-200,112 DigiKey Buy Not available
RFMW Buy