This device has been transferred from Ampleon to Flip Electronics.

Power LDMOS transistor

240 W LDMOS packaged asymmetric Doherty power transistor for base station applications at frequencies from 2300 MHz to 2400 MHz.

Features and benefits

  • Excellent ruggedness
  • High-efficiency
  • Low thermal resistance providing excellent thermal stability
  • Designed for broadband operation (2300 MHz to 2400 MHz)
  • Asymmetric design to achieve optimum efficiency across the band
  • Lower output capacitance for improved performance in Doherty applications
  • Designed for low memory effects providing excellent digital pre-distortion capability
  • Internally matched for ease of use
  • Integrated ESD protection
  • Compliant to Directive 2002/95/EC, regarding Restriction of Hazardous Substances (RoHS)

Applications

  • RF power amplifiers for base stations and multi carrier applications in the 2300 MHz to 2400 MHz frequency range

Downloads

Datasheet
All documentation

All documents

Design tool

RF Power Lifetime Calculator

Transistor:
BLC8G24LS-240AV

Power LDMOS transistor

°C

Parametrics

Symbol Parameter Conditions Min Typ/Nom Max Unit
frange frequency range 2300 2400 MHz
PL(3dB) nominal output power at 3 dB gain compression 240 W
Test signal: 1-c W-CDMA
Gp power gain PL(AV) = 56 W; VDS = 28 V 13.3 14.5 dB
RLin input return loss PL(AV) = 56 W; VDS = 28 V; IDq = 500 mA -10 -6 dB
ηD drain efficiency PL(AV) = 56 W; VDS = 28 V; 2300 MHz < f < 2400 MHz; IDq = 500 mA 38 44 %
ACPR adjacent channel power ratio PL(AV) = 56 W; VDS = 28 V; 2300 MHz < f < 2400 MHz; IDq = 500 mA -29 -25 dBc

Package / Packing

Type number Package Outline version Reflow-/Wave
soldering
Packing Product status Marking Orderable part number,
(Ordering code (12NC))
BLC8G24LS-240AV DFM8
(SOT1252-1)
sot1252-1_po Tray, NonBakeable, Multiple in Drypack Transferred Standard Marking BLC8G24LS-240AVZ
(9340 679 95517)
Reel 13" Q1/T1 in Drypack Transferred Standard Marking BLC8G24LS-240AVY
(9340 679 95518)

Pinning info

Pin Symbol Description Simplified outline Graphic symbol
1 D2P drain2 (peak)
2 D1M drain1 (main)
3 G1M gate1 (main)
4 G2P gate2 (peak)
5 S source
6 VDM video decoupling (main)
7 n.c. not connected
8 n.c. not connected
9 VDP video decoupling (peak)

Ordering & availability

Type number Ordering code (12NC) Orderable part number Distributor Buy online Samples
BLC8G24LS-240AV 9340 679 95517 BLC8G24LS-240AVZ DigiKey Buy Not available
BLC8G24LS-240AV 9340 679 95518 BLC8G24LS-240AVY Flip Electronics Buy Not available

Ordering & availability

Type number Ordering code (12NC) Orderable part number Distributor Buy online Samples
BLC8G24LS-240AV 9340 679 95517 BLC8G24LS-240AVZ DigiKey Buy Not available
BLC8G24LS-240AV 9340 679 95518 BLC8G24LS-240AVY Flip Electronics Buy Not available