BLF8G24LS-100V
Download datasheet This product has been discontinued.Click here for discontinuation information.
BLF8G24LS-100V
Download datasheetPower LDMOS transistor
100 W LDMOS power transistor with improved video bandwidth for base station applications at frequencies from 2300 MHz to 2400 MHz.
Features and benefits
- Excellent ruggedness
- High efficiency
- Low thermal resistance providing excellent thermal stability
- Decoupling leads to enable improved video bandwidth (90 MHz typical)
- Designed for broadband operation (2300 MHz to 2400 MHz)
- Lower output capacitance for improved performance in Doherty applications
- Designed for low memory effects providing excellent pre-distortability
- Internally matched for ease of use
- Integrated ESD protection
- Compliant to Directive 2002/95/EC, regarding Restriction of Hazardous Substances (RoHS)
Applications
- RF power amplifiers for base stations and multi carrier applications in the 2300 MHz to 2400 MHz frequency range
Parametrics
Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
---|---|---|---|---|---|---|
frange | frequency range | 2300 | 2400 | MHz | ||
PL(3dB) | nominal output power at 3 dB gain compression | 100 | W | |||
Test signal: 2-c W-CDMA | ||||||
Gp | power gain | PL(AV) = 25 W; VDS = 28 V | 18 | 19 | dB | |
RLin | input return loss | PL(AV) = 25 W; VDS = 28 V; IDq = 900 mA | -17 | -7 | dB | |
ηD | drain efficiency | PL(AV) = 25 W; VDS = 28 V; 2300 MHz ≤ f ≤ 2400 MHz; IDq = 900 mA | 29 | 32 | % | |
ACPR5M | adjacent channel power ratio (5 MHz) | PL(AV) = 25 W; VDS = 28 V; 2300 MHz ≤ f ≤ 2400 MHz; IDq = 900 mA | -29 | -25 | dBc |
Package / Packing
All type numbers in the table below are discontinued.
Type number | Package | Outline version | Reflow-/Wave soldering |
Packing | Product status | Marking |
Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BLF8G24LS-100V | CDFM6 (SOT1244B) |
sot1244b_po | Reel 13" Q1/T1 | Discontinued | Standard Marking |
BLF8G24LS-100VJ (9340 682 25118) |
|
Bulk Pack | Discontinued | Standard Marking |
BLF8G24LS-100VU (9340 682 25112) |
Discontinuation information
Pinning info
Pin | Symbol | Description | Simplified outline | Graphic symbol |
---|---|---|---|---|
1 | D | drain | ||
2 | G | gate | ||
3 | S | source | ||
4 | DL | decoupling lead | ||
5 | DL | decoupling lead | ||
6 | n.c | not connected | ||
7 | n.c. | not connected |
Documentation
Title | Type | Date | |
---|---|---|---|
Power LDMOS transistor | Data sheet | 2015-12-07 | |
Mounting and Soldering of RF transistors in Air Cavity Packages | Application note | 2022-09-15 | |
Packages for RF Power Transistors | Leaflet | 2024-03-25 | |
LDMOS Ruggedness Reliability | Other type | 2017-03-28 | |
Efficiency Improvement of LDMOS Transistors for Base Stations: Towards the Theoretical Limit | Other type | 2017-05-02 | |
LDMOS Technology for RF Power Amplifiers | Other type | 2017-05-03 | |
RF Power Solutions for Wireless Infrastructure | Brochure | 2023-11-21 |
Design support
Title | Type | Date | |
---|---|---|---|
Printed-Circuit Board (PCB) BLF8G24LS-100(G)V (Data sheet) | Design support | 2014-04-11 |