BLF6G27S-45
Download datasheet This product has been discontinued.Click here for discontinuation information.
BLF6G27S-45
Download datasheet
This product has been discontinued.
Click here for discontinuation information.
The replacement is: BLM9D2327S-50PBG
The replacement is: BLM9D2327S-50PBG
WiMAX power LDMOS transistor
45 W LDMOS power transistor for base station applications at frequencies from 2500 MHz to 2700 MHz.
Features and benefits
- Excellent ruggedness
- Internally matched for ease of use
- Excellent thermal stability
- Integrated ESD protection
- High efficiency
- Designed for broadband operation
- Low gold plating thickness on leads
- Qualified up to a maximum VDS operation of 32 V
- Compliant to Directive 2002/95/EC, regarding Restriction of Hazardous Substances
Applications
- RF power amplifiers for base stations
- Multicarrier applications in the 2500 MHz to 2700 MHz frequency range
Parametrics
Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
---|---|---|---|---|---|---|
frange | frequency range | 2500 | 2700 | MHz | ||
PL(3dB) | nominal output power at 3 dB gain compression | 45 | W | |||
Test signal: NCDMA/IS95 | ||||||
Gp | power gain | PL(AV) = 7 W; VDS = 28 V | 16.5 | 18 | dB | |
RLin | input return loss | PL(AV) = 7 W; VDS = 28 V; IDq = 350 mA | -10 | -5 | dB | |
ηD | drain efficiency | PL(AV) = 7 W; VDS = 28 V; 2500 MHz < f < 2700 MHz; IDq = 350 mA | 22 | 24 | % | |
PL(AV) | average output power | 7 | W | |||
ACPR885k | adjacent channel power ratio (885 kHz) | PL(AV) = 7 W; VDS = 28 V; 2500 MHz < f < 2700 MHz; IDq = 350 mA [0] | -49 | -46 | dBc | |
ACPR1980k | adjacent channel power ratio (1980 kHz) | PL(AV) = 7 W; VDS = 28 V; 2500 MHz < f < 2700 MHz; IDq = 350 mA [0] | -64 | -61 | dBc |
Package / Packing
All type numbers in the table below are discontinued.
Type number | Package | Outline version | Reflow-/Wave soldering |
Packing | Product status | Marking |
Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BLF6G27S-45 | CDFM2 (SOT608B) |
sot608b_po | Bulk Pack | Withdrawn | Standard Marking |
BLF6G27S-45,112 (9340 609 12112) |
|
Reel 13" Q1/T1 | Withdrawn | Standard Marking |
BLF6G27S-45,118 (9340 609 12118) |
||||
Reel 11¼" Q1/T1 in LargePack | Withdrawn | Standard Marking |
BLF6G27S-45,135 (9340 609 12135) |
Discontinuation information
Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
---|---|---|---|---|---|---|---|
BLF6G27S-45 | 9340 609 12112 | 2017-03-31 | 2017-06-30 | BLM9D2327S-50PBG | 201606001DN | Full Withdrawal | |
BLF6G27S-45 | 9340 609 12118 | 2017-03-31 | 2017-06-30 | BLM9D2327S-50PBG | 201606001DN | Full Withdrawal | |
BLF6G27S-45 | 9340 609 12135 | 2016-03-31 | 2016-06-30 | BLM9D2327S-50PBG | Ampleon-DN_201506035DN | Version withdrawal |
Pinning info
Pin | Symbol | Description | Simplified outline | Graphic symbol |
---|---|---|---|---|
1 | D | drain | ||
2 | G | gate | ||
3 | S | source |
Ordering & availability
Type number | Ordering code (12NC) | Orderable part number | Distributor | Buy online | Samples |
---|---|---|---|---|---|
BLF6G27S-45 | 9340 609 12112 | BLF6G27S-45,112 | DigiKey | Buy | Not available |
RFMW | Buy | ||||
BLF6G27S-45 | 9340 609 12118 | BLF6G27S-45,118 | DigiKey | Buy | Not available |
RFMW | Buy | ||||
BLF6G27S-45 | 9340 609 12135 | BLF6G27S-45,135 | DigiKey | Buy | Not available |
RFMW | Buy |
Ordering & availability
Type number | Ordering code (12NC) | Orderable part number | Distributor | Buy online | Samples |
---|---|---|---|---|---|
BLF6G27S-45 | 9340 609 12112 | BLF6G27S-45,112 | DigiKey | Buy | Not available |
RFMW | Buy | ||||
BLF6G27S-45 | 9340 609 12118 | BLF6G27S-45,118 | DigiKey | Buy | Not available |
RFMW | Buy | ||||
BLF6G27S-45 | 9340 609 12135 | BLF6G27S-45,135 | DigiKey | Buy | Not available |
RFMW | Buy |
Documentation
Title | Type | Date | |
---|---|---|---|
WiMAX power LDMOS transistor | Data sheet | 2015-12-07 | |
Mounting and Soldering of RF transistors in Air Cavity Packages | Application note | 2022-09-15 | |
Packages for RF Power Transistors | Leaflet | 2024-03-25 | |
LDMOS Ruggedness Reliability | Other type | 2017-03-28 | |
Efficiency Improvement of LDMOS Transistors for Base Stations: Towards the Theoretical Limit | Other type | 2017-05-02 | |
LDMOS Technology for RF Power Amplifiers | Other type | 2017-05-03 | |
RF Power Solutions for Wireless Infrastructure | Brochure | 2024-04-04 |
Design support
Title | Type | Date | |
---|---|---|---|
Model Library for Cadence AWR Microwave Office® | Simulation model | 2023-01-02 | |
Model Library Manual for Cadence AWR Microwave Office® | Simulation model | 2023-01-02 | |
Simulation Example for Cadence AWR Microwave Office® | Simulation model | 2023-01-02 |