BLF7G27L-150P
Download datasheet This product has been discontinued.Click here for discontinuation information.
BLF7G27L-150P
Download datasheetPower LDMOS transistor
150 W LDMOS power transistor for base station applications at frequencies from 2500 MHz to 2700 MHz.
Features and benefits
- Excellent ruggedness
- High efficiency
- Low thermal resistance providing excellent thermal stability
- Designed for broadband operation (2500 MHz to 2700 MHz)
- Lower output capacitance for improved performance in Doherty applications
- Designed for low memory effects providing excellent pre-distortability
- Design optimized for gull-wing and straight lead versions
- Internally matched for ease of use
- Integrated ESD protection
- Compliant to Directive 2002/95/EC, regarding Restriction of Hazardous Substances (RoHS)
Applications
- RF power amplifiers for base stations
- Multicarrier applications in the 2500 MHz to 2700 MHz frequency range
Parametrics
Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
---|---|---|---|---|---|---|
frange | frequency range | 2500 | 2700 | MHz | ||
PL(3dB) | nominal output power at 3 dB gain compression | 150 | W | |||
Test signal: NCDMA/IS95 | ||||||
Gp | power gain | VDS = 28 V | 14.8 | 16.5 | dB | |
RLin | input return loss | VDS = 28 V; IDq = 1200 mA | -10 | dB | ||
ηD | drain efficiency | VDS = 28 V; 2500 MHz ≤ f ≤ 2700 MHz; IDq = 1200 mA | 22 | 26 | % | |
PL(AV) | average output power | 30 | W | |||
ACPR885k | adjacent channel power ratio (885 kHz) | PL(AV) = 30 W; VDS = 28 V; 2500 MHz ≤ f ≤ 2700 MHz; IDq = 1200 mA | -43 | -47 | dBc |
Package / Packing
All type numbers in the table below are discontinued.
Type number | Package | Outline version | Reflow-/Wave soldering |
Packing | Product status | Marking |
Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BLF7G27L-150P | SOT539A (SOT539A) |
sot539a_po | Reel 13" Q1/T1 | Discontinued | Standard Marking |
BLF7G27L-150P,118 (9340 645 79118) |
|
Bulk Pack | Withdrawn | Standard Marking |
BLF7G27L-150P,112 (9340 645 79112) |
Discontinuation information
Pinning info
Pin | Symbol | Description | Simplified outline | Graphic symbol |
---|---|---|---|---|
1 | DRAIN1 | drain 1 | ||
2 | DRAIN2 | drain 2 | ||
3 | GATE1 | gate 1 | ||
4 | GATE2 | gate 2 | ||
5 | SOURCE | source |
Documentation
Title | Type | Date | |
---|---|---|---|
Power LDMOS transistor | Data sheet | 2015-12-07 | |
Mounting and Soldering of RF transistors in Air Cavity Packages | Application note | 2022-09-15 | |
Packages for RF Power Transistors | Leaflet | 2024-03-25 | |
LDMOS Ruggedness Reliability | Other type | 2017-03-28 | |
Efficiency Improvement of LDMOS Transistors for Base Stations: Towards the Theoretical Limit | Other type | 2017-05-02 | |
LDMOS Technology for RF Power Amplifiers | Other type | 2017-05-03 | |
RF Power Solutions for Wireless Infrastructure | Brochure | 2024-04-04 |
No documentation available.