BLF8G27LS-100V

BLF8G27LS-100V

Download datasheet This product has been discontinued.
Click here for discontinuation information.
This product has been discontinued. Click here for discontinuation information.

Power LDMOS transistor

100 W LDMOS power transistor with improved video bandwidth for base station applications at frequencies from 2500 MHz to 2700 MHz.

Features and benefits

  • Excellent ruggedness
  • High efficiency
  • Low Rth providing excellent thermal stability
  • Decoupling leads to enable improved video bandwidth (110 MHz typical)
  • Designed for broadband operation (2500 MHz to 2700 MHz)
  • Lower output capacitance for improved performance in Doherty applications
  • Designed for low memory effects providing excellent pre-distortability
  • Internally matched for ease of use
  • Integrated ESD protection
  • Compliant to Restriction of Hazardous Substances (RoHS) Directive 2002/95/EC

Applications

  • RF power amplifiers for base stations
  • Multicarrier applications in the 2500 MHz to 2700 MHz frequency range

Downloads

Datasheet
All documentation

All documents

Design tool

RF Power Lifetime Calculator

Transistor:
BLF8G27LS-100V

Power LDMOS transistor

°C

Parametrics

Symbol Parameter Conditions Min Typ/Nom Max Unit
frange frequency range 2500 2700 MHz
PL(3dB) nominal output power at 3 dB gain compression 100 W
Test signal: 2-c W-CDMA
Gp power gain PL(AV) = 25 W; VDS = 28 V 15.8 17 dB
RLin input return loss PL(AV) = 25 W; VDS = 28 V; IDq = 900 mA -10 dB
ηD drain efficiency PL(AV) = 25 W; VDS = 28 V; 2500 MHz ≤ f ≤ 2700 MHz; IDq = 900 mA 25 28 %
PL(AV) average output power 25 W
ACPR5M adjacent channel power ratio (5 MHz) PL(AV) = 25 W; VDS = 28 V; 2500 MHz ≤ f ≤ 2700 MHz; IDq = 900 mA -32 -26 dBc

Package / Packing

All type numbers in the table below are discontinued.

Type number Package Outline version Reflow-/Wave
soldering
Packing Product status Marking Orderable part number,
(Ordering code (12NC))
BLF8G27LS-100V CDFM6
(SOT1244B)
sot1244b_po Reel 13" Q1/T1 Discontinued Standard Marking BLF8G27LS-100V,118
(9340 670 73118)
Bulk Pack Discontinued Standard Marking BLF8G27LS-100V,112
(9340 670 73112)

Discontinuation information

Type number Ordering code (12NC) Last-time buy date Last-time delivery date Replacement product DN Notice Status Comments
BLF8G27LS-100V 9340 670 73118 2022-09-30 2023-09-30 202109005DN Full Withdrawal
BLF8G27LS-100V 9340 670 73112 2022-09-30 2023-09-30 202109005DN Full Withdrawal

Pinning info

Pin Symbol Description Simplified outline Graphic symbol
1 D drain
2 G gate
3 S source
4 d.l decoupling lead
5 d.l decoupling lead
6 n.c not connected
7 n.c not connected

Ordering & availability

Type number Ordering code (12NC) Orderable part number Distributor Buy online Samples
BLF8G27LS-100V 9340 670 73118 BLF8G27LS-100V,118 DigiKey Buy Not available
RFMW Buy
BLF8G27LS-100V 9340 670 73112 BLF8G27LS-100V,112 DigiKey Buy Not available
RFMW Buy

Ordering & availability

Type number Ordering code (12NC) Orderable part number Distributor Buy online Samples
BLF8G27LS-100V 9340 670 73118 BLF8G27LS-100V,118 DigiKey Buy Not available
RFMW Buy
BLF8G27LS-100V 9340 670 73112 BLF8G27LS-100V,112 DigiKey Buy Not available
RFMW Buy

Design support