BLF6G38S-25
WiMAX power LDMOS transistor
25 W LDMOS power transistor for base station applications at frequencies from 3400 MHz to 3800 MHz.
WiMAX power LDMOS transistor
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| frange | frequency range | 3400 | 3800 | MHz | ||
| PL(1dB) | nominal output power at 1 dB gain compression | 25 | W | |||
| Test signal: NCDMA/IS95 | ||||||
| PL(AV) | average output power | 4.5 | W | |||
| Gp | power gain | PL(AV) = 4.5 W; VDS = 28 V | 12.5 | 15 | dB | |
| RLin | input return loss | VDS = 28 V; IDq = 225 mA; PL(AV) = 4.5 W | -10 | dB | ||
| ηD | drain efficiency | VDS = 28 V; 3400 MHz < f < 3800 MHz; IDq = 225 mA | 22 | 24 | % | |
| ACPR1980k | adjacent channel power ratio (1980 kHz) | PL(AV) = 4.5 W; VDS = 28 V; IDq = 225 mA; 3400 MHz < f < 3800 MHz [0] | -61 | -56 | dBc | |
| ACPR885k | adjacent channel power ratio (885 kHz) | PL(AV) = 4.5 W; VDS = 28 V; IDq = 225 mA; 3400 MHz < f < 3800 MHz [0] | -45 | -40 | dBc | |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | D | drain | ![]() | ![]() |
| 2 | G | gate | ||
| 3 | S | source |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT608B | CDFM2 | ceramic earless flanged package; 2 leads | 2013-01-29 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BLF6G38S-25 | BLF6G38S-25,112 | BLF6G38S-25 | Always Pb-free | NA | NA | ||||
| BLF6G38S-25 | BLF6G38S-25,118 | BLF6G38S-25 | Always Pb-free | NA | NA |
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| BLF6G38-25_BLF6G38S-25 | WiMAX power LDMOS transistor | Data sheet | 2013-03-11 | |
| AN10896 | Mounting and Soldering of RF transistors | Application note | 2012-12-19 | |
| 75017347 | Enabling the Mobile Experience | Brochure | 2013-02-05 | |
| fatigue_in_aluminum_bond_wires | Fatigue in aluminum bond wires | Mounting and soldering | 2009-10-08 | |
| 75017272 | NXP's RF Manual 16th edition | Selection guide | 2012-06-08 | |
| BLF6G38-25_ADS-2009_Model | BLF6G38-25 ADS-2009 Model | Simulation model | zip | 2011-10-27 |
| NXP_RFpower_Lib_V07p1 | RF Power Model Library for MicroWave Office | Simulation model | zip | 2012-06-08 |
| NXP_RFpower_Library_Manual_MWO_20120420 | RF Power Model Library Manual and Installation Instructions for MicroWave Office | Simulation model | 2012-05-22 | |
| NXP_RFPower_Simulation_Example | RF Power Simulation Example for MicroWave Office | Simulation model | zip | 2012-06-11 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us