BLF7G22L-130
Power LDMOS transistor
130 W LDMOS power transistor for base station applications at frequencies from 2000 MHz to 2200 MHz.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| Test signal: 2-c WCDMA | ||||||
| PL(AV) | average output power | 30 | W | |||
| Gp | power gain | VDS = 28 V; PL(AV) = 30 W | 17 | 18.5 | dB | |
| ηD | drain efficiency | VDS = 28 V; IDq = 950 mA; PL(AV) = 30 W | 29 | 32 | % | |
| ACPR | adjacent channel power ratio | PL(AV) = 30 W; VDS = 28 V; IDq = 950 mA; 2110 MHz ≤ f ≤ 2170 MHz | -31 | -28 | dBc | |
| RLin | input return loss | VDS = 28 V; IDq = 950 mA; PL(AV) = 30 W | -15 | -9 | dB | |
| frange | frequency range | 2000 | 2200 | MHz | ||
| PL(1dB) | nominal output power at 1 dB gain compression | 130 | W | |||
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BLF7G22L-130 | BLF7G22L-130,112 | 9340 634 99112 | Volume production | SOT502A (SOT502A) | Blister pack | Standard Marking |
| BLF7G22L-130 | BLF7G22L-130,118 | 9340 634 99118 | Volume production | SOT502A (SOT502A) | Reel Pack, SMD, 13" | Standard Marking |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | D | drain | ![]() | ![]() |
| 2 | G | gate | ||
| 3 | S | source |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BLF7G22L-130 | BLF7G22L-130,112 | BLF7G22L-130 | Always Pb-free | NA | NA | ||||
| BLF7G22L-130 | BLF7G22L-130,118 | BLF7G22L-130 | Always Pb-free | NA | NA |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | Power LDMOS transistor (v.4.0) | 2011-01-20 | |
| Application note | Doherty RF performance analysis using the BLF7G22LS-130 (v.2.0) | 2010-02-25 | |
| Application note | Mounting and Soldering of RF transistors (v.1.0) | 2010-06-02 | |
| Brochure | Your partner in Mobile Communication Infrastructure design; High Performance RF for wireless infrastructure (v.1.0) | 2011-05-23 | |
| Mounting and soldering | Fatigue in aluminum bond wires (v.1.0) | 2009-10-08 | |
| Other type | zip | PCB Design BLF7G22L(S)-130 (AN10885) (v.2.2) | 2011-02-22 |
| Selection guide | NXP's RF Manual 15th edition (v.1.0) | 2011-05-19 | |
| Simulation model | zip | BLF7G22-130 ADS Model (v.2.2) | 2010-06-17 |
| Simulation model | zip | RF Power Model Library for MicroWave Office (v.2.1) | 2012-05-22 |
| Simulation model | RF Power Model Library Manual and Installation Instructions for MicroWave Office (v.3.2) | 2012-05-22 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us