BLF6G38-50
WiMAX power LDMOS transistor
50 W LDMOS power transistor for base station applications at frequencies from 3400 MHz to 3800 MHz.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| Test signal: NCDMA/IS95 | ||||||
| PL(AV) | average output power | 9 | W | |||
| Gp | power gain | VDS = 28 V; PL(AV) = 9 W | 12.5 | 14 | dB | |
| RLin | input return loss | VDS = 28 V; IDq = 450 mA; PL(AV) = 9 W | -10 | dB | ||
| ηD | drain efficiency | VDS = 28 V; 3400 MHz < f < 3800 MHz; IDq = 450 mA | 20 | 23 | % | |
| ACPR1980k | adjacent channel power ratio (1980 kHz) | PL(AV) = 9 W; VDS = 28 V; IDq = 450 mA; 3400 MHz < f < 3800 MHz [0] | -64 | -62 | dBc | |
| ACPR885k | adjacent channel power ratio (885 kHz) | PL(AV) = 9 W; VDS = 28 V; IDq = 450 mA; 3400 MHz < f < 3800 MHz [0] | -49 | -46 | dBc | |
| PL(M) | peak output power | PL(AV) = 9 W | 65 | 70 | W | |
| frange | frequency range | 3400 | 3800 | MHz | ||
| PL(1dB) | nominal output power at 1 dB gain compression | 50 | W | |||
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BLF6G38-50 | BLF6G38-50,112 | 9340 611 73112 | Volume production | SOT502A (SOT502A) | Blister pack | Standard Marking |
| BLF6G38-50 | BLF6G38-50,135 | 9340 611 73135 | Volume production | SOT502A (SOT502A) | Tape reel smd | Standard Marking |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | D | drain | ![]() | ![]() |
| 2 | G | gate | ||
| 3 | S | source |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BLF6G38-50 | BLF6G38-50,112 | BLF6G38-50 | Always Pb-free | ||||||
| BLF6G38-50 | BLF6G38-50,135 | BLF6G38-50 | Always Pb-free | NA | NA |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | WiMAX power LDMOS transistor (v.2.0) | 2010-06-01 | |
| Application note | Mounting and Soldering of RF transistors (v.1.0) | 2010-06-02 | |
| Brochure | Your partner in Mobile Communication Infrastructure design; High Performance RF for wireless infrastructure (v.1.0) | 2011-05-23 | |
| Mounting and soldering | Fatigue in aluminum bond wires (v.1.0) | 2009-10-08 | |
| Selection guide | NXP's RF Manual 15th edition (v.1.0) | 2011-05-19 | |
| Simulation model | zip | BLF6G38-50 ADS Model (v.1.0) | 2009-11-30 |
| Simulation model | zip | RF Power Model Library for MicroWave Office (v.2.1) | 2012-05-22 |
| Simulation model | RF Power Model Library Manual and Installation Instructions for MicroWave Office (v.3.2) | 2012-05-22 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us