BLF2425M7LS140
Power LDMOS transistor
140 W LDMOS power transistor for Industrial, Scientific and Medical (ISM) applications at frequencies from 2400 MHz to 2500 MHz. The BLF2425M7L140 and BLF2425M7LS140 are designed for high power CW applications and are assembled in high performance ceramic packages, available in eared and earless versions.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| frange | frequency range | 2400 | 2500 | MHz | ||
| PL(1dB) | nominal output power at 1 dB gain compression | 140 | W | |||
| Test signal: CW | ||||||
| PL | output power | 140 | W | |||
| Gp | power gain | VDS = 28 V; PL = 140 W | 15 | 17.5 | dB | |
| ηD | drain efficiency | VDS = 28 V; f = 2450 MHz; IDq = 1300 mA; PL = 140 W | 47 | 52 | % | |
| RLin | input return loss | VDS = 28 V; IDq = 1300 mA; PL = 140 W | -12 | -8 | dB | |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BLF2425M7LS140 | BLF2425M7LS140,112 | 9340 662 24112 | Development | SOT502B (SOT502B) | Blister pack | Standard Marking |
| BLF2425M7LS140 | BLF2425M7LS140,118 | 9340 662 24118 | Development | SOT502B (SOT502B) | Reel Pack, SMD, 13" | Standard Marking |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | D | drain | ![]() | ![]() |
| 2 | G | gate | ||
| 3 | S | source |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BLF2425M7LS140 | BLF2425M7LS140,112 | BLF2425M7LS140 | Always Pb-free | NA | NA | ||||
| BLF2425M7LS140 | BLF2425M7LS140,118 | BLF2425M7LS140 | Always Pb-free | NA | NA |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | Power LDMOS transistor (v.2.0) | 2012-04-20 | |
| Application note | Mounting and Soldering of RF transistors (v.1.0) | 2010-06-02 | |
| Brochure | Your partner in Mobile Communication Infrastructure design; High Performance RF for wireless infrastructure (v.1.0) | 2011-05-23 | |
| Mounting and soldering | Fatigue in aluminum bond wires (v.1.0) | 2009-10-08 | |
| Selection guide | NXP's RF Manual 15th edition (v.1.0) | 2011-05-19 |
| Type number | Ordering code(12NC) | Orderable part number | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|
| BLF2425M7LS140 | 9340 662 24112 | BLF2425M7LS140,112 | not available | ||||||
| BLF2425M7LS140 | 9340 662 24118 | BLF2425M7LS140,118 | not available |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us