BLF878
UHF power LDMOS transistor

A 300 W LDMOS RF power transistor for broadcast transmitter applications and industrial applications. The transistor can deliver 300 W broadband over the full UHF band from 470 MHz to 860 MHz. The excellent ruggedness and broadband performance of this device makes it ideal for digital transmitter applications.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| frange | frequency range | 470 | 860 | MHz | ||
| PL(1dB) | nominal output power at 1 dB gain compression | 300 | W | |||
| Test signal: CW | ||||||
| PL(PEP) | output power | 300 | W | |||
| Gp | power gain | VDS = 42 V; f1 = 860 MHz; f2 = 860.1 MHz; PL(PEP) = 300 W | 18 | 21 | dB | |
| ηD | drain efficiency | VDS = 42 V; f1 = 860 MHz; IDq = 1400 mA; f2 = 860.1 MHz; PL(PEP) = 300 W | 42 | 46 | % | |
| IMD3 | third-order intermodulation distortion | VDS = 42 V; IDq = 1400 mA; PL(PEP) = 300 W | -35 | -31 | dBc | |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BLF878 | BLF878,112 | 9340 617 88112 | Volume production | SOT979A (CDFM2) | Bulk Pack | Standard Marking |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | D1 | drain1 | ![]() | ![]() |
| 2 | D2 | drain2 | ||
| 3 | G1 | gate1 | ||
| 4 | G2 | gate2 | ||
| 5 | S | source |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BLF878 | BLF878,112 | BLF878 | Always Pb-free |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | UHF power LDMOS transistor (v.2.0) | 2009-06-15 | |
| Application note | Mounting and Soldering of RF transistors (v.1.0) | 2010-06-02 | |
| Brochure | Your partner in Mobile Communication Infrastructure design; High Performance RF for wireless infrastructure (v.1.0) | 2011-05-23 | |
| Mounting and soldering | Fatigue in aluminum bond wires (v.1.0) | 2009-10-08 | |
| Other type | High Voltage RF LDMOS Technology for Broadcast Applications (v.1.0) | 2009-01-13 | |
| Other type | zip | PCB Design BLF878 (Data sheet) (v.1.0) | 2012-01-23 |
| Selection guide | NXP's RF Manual 15th edition (v.1.0) | 2011-05-19 | |
| Simulation model | zip | BLF878 ADS Model (v.1.0) | 2009-12-18 |
| Simulation model | zip | RF Power Model Library for MicroWave Office (v.2.1) | 2012-05-22 |
| Simulation model | RF Power Model Library Manual and Installation Instructions for MicroWave Office (v.3.2) | 2012-05-22 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us