BF1218
Dual N-channel dual-gate MOSFET
The BF1218 is a combination of two dual gate MOSFET amplifiers with shared source and gate2 leads and an integrated switch. The integrated switch is operated by the gate1 bias of amplifier B. The source and substrate are interconnected. Internal bias circuits enable DC stabilization and a very good cross modulation performance during Automatic Gain Control (AGC). Integrated diodes between the gates and source protect against excessive input voltage surges.The transistor has a SOT363 micro-miniature plastic package.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| VDS | drain-source voltage | DC | 6 | V | ||
| ID | drain current | DC | 30 | mA | ||
| Ptot | total power dissipation | Tsp ≤ 107 °C [2] | 180 | mW | ||
| Tj | junction temperature | 150 | °C | |||
| Dynamic characteristics for amplifier A; Common source; Tamb = 25 °C; VG2-S = 4 V; VDS = 5 V; ID = 19 mA) | ||||||
| |yfs| | forward transfer admittance | VDS = 5 V; Tj = 25 °C; f = 100 MHz; ID = 18 mA | 26 | 31 | 41 | mS |
| Ciss(G1) | input capacitance at gate1 | VDS = 5 V; ID = 19 mA; f = 100 MHz [0] | 2.1 | 2.6 | pF | |
| Coss | output capacitance | VDS = 5 V; f = 100 MHz; Tj = 25 °C [0] | 0.8 | pF | ||
| Crss | reverse transfer capacitance | VDS = 5 V; f = 100 MHz [0] | 20 | fF | ||
| NF | noise figure | f = 800 MHz | 1.1 | 1.7 | dB | |
| Xmod | cross modulation voltage | k = 1 %; funw = 60 MHz; fw = 50 MHz; at 40 dB AGC [3] | 102 | 105 | dBμV | |
| Static characteristics (Tj = 25 °C) | ||||||
| IDS | drain-source current | VDS(B) = 5 V; VG2-S = 4 V; RG1 = 86 kΩ; amplifier A: VDS(A) = 5 V [1] | 14 | 24 | mA | |
| VGS(th)G1 | gate-source threshold voltage | VDS = 5 V; ID = 100 µA | 0.3 | 1 | V | |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BF1218 | BF1218,115 | 9340 639 98115 | Volume production | SOT363 (TSSOP6) | Tape reel smd | M7% |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | G1(A) | gate1 (amplifier A) | ![]() | ![]() |
| 2 | G2 | gate2 | ||
| 3 | G1(B) | gate1 (amplifier B) | ||
| 4 | D(B) | drain (amplifier B) | ||
| 5 | S | source | ||
| 6 | D(A) | drain (amplifier A) |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BF1218 | BF1218,115 | BF1218 | Always Pb-free | 1 | 1 |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | Dual N-channel dual gate MOSFET (v.1.0) | 2010-04-14 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us