BF992
N-channel dual-gate MOSFET
Depletion type Field-Effect Transistor in a plastic SOT143 microminiature package.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| VDS | drain-source voltage | 20 | V | |||
| ID | drain current | 40 | mA | |||
| Dynamic characteristics | ||||||
| |yfs| | forward transfer admittance | VDS = 10 V; VG2-S = 4 V | 20 | 25 | mS | |
| Ciss | input capacitance | VGS = 4 V; VDS = 10 V; f = 1 MHz; Tj = 25 °C; gate1 | 4 | pF | ||
| Coss | output capacitance | VGS = 4 V; VDS = 10 V; f = 1 MHz; Tj = 25 °C | 2 | pF | ||
| NF | noise figure | f = 200 MHz | 1.2 | dB | ||
| Static characteristics | ||||||
| VGSth | gate-source threshold voltage | VDS = 10 V; ID = 20 µA; gate1 | -1.3 | V | ||
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BF992 | BF992,215 | 9336 150 00215 | Volume production | SOT143B (SOT143B) | Tape reel smd | %MB or M92 |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BF992/A2 | BF992/A2,215 | 9340 631 15215 | Discontinued Replacement product | SOT143B (SOT143B) | Tape reel smd | VB% |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | S | source | ![]() | ![]() |
| 2 | D | drain | ||
| 3 | G2 | gate2 | ||
| 4 | G2 | gate1 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| BF992/A2 | 934063115215 | 30-Jun-12 | 31-Dec-12 | BF992 | DN 201112005DN | Version Withdrawal | Multiple Source. Standard End of Life. |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BF992 | BF992,215 | BF992 | week 47, 2002 | NA | NA |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BF992/A2 | BF992/A2,215 | BF992/A2 | Always Pb-free | NA | NA |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| BF992/A2 | 934063115215 | 30-Jun-12 | 31-Dec-12 | BF992 | DN 201112005DN | Version Withdrawal | Multiple Source. Standard End of Life. |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | Silicon N-channel dual gate MOS-FET (v.4.0) | 2007-11-29 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us