PSMN1R0-30YLC
N-channel 30 V 1.15 mΩ logic level MOSFET in LFPAK using NextPower technology
Logic level enhancement mode N-channel MOSFET in LFPAK package. This product is designed and qualified for use in a wide range of industrial, communications and domestic equipment.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| VDS | drain-source voltage | 25 °C ≤ Tj ≤ 175 °C | 30 | V | ||
| ID | drain current | Tmb = 25 °C; VGS = 10 V [0] | 100 | A | ||
| Ptot | total power dissipation | Tmb = 25 °C | 272 | W | ||
| Tj | junction temperature | -55 | 175 | °C | ||
| Static characteristics | ||||||
| RDSon | drain-source on-state resistance | VGS = 4.5 V; ID = 25 A; Tj = 25 °C | 1.1 | 1.4 | mΩ | |
| RDSon | drain-source on-state resistance | VGS = 10 V; ID = 25 A; Tj = 25 °C | 0.85 | 1.15 | mΩ | |
| Dynamic characteristics | ||||||
| QGD | gate-drain charge | VGS = 4.5 V; ID = 25 A; VDS = 15 V | 14.6 | nC | ||
| QG(tot) | total gate charge | VGS = 4.5 V; ID = 25 A; VDS = 15 V | 50 | nC | ||
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| PSMN1R0-30YLC | PSMN1R0-30YLC,115 | 9340 650 72115 | Volume production | SOT669 (LFPAK; Power-SO8) | Tape reel smd | 1C030L |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | S | source | ![]() | ![]() |
| 2 | S | source | ||
| 3 | S | source | ||
| 4 | G | gate | ||
| mb | D | mounting base; connected to drain |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| PSMN1R0-30YLC | PSMN1R0-30YLC,115 | PSMN1R0-30YLC | 1 | 1 |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | N-channel 30 V 1.15 mΩ logic level MOSFET in LFPAK using NextPower technology (v.4.0) | 2011-07-04 | |
| Application note | LFPAK MOSFET thermal design guide (v.2.0) | 2011-01-27 | |
| Application note | LFPAK MOSFET thermal design guide - Part 2 (v.2.0) | 2011-11-16 | |
| Application note | Understanding Power MOSFET Datasheet Parameters (v.1.0) | 2012-04-17 | |
| Brochure | NextPower MOSFETs (v.2.1) | 2011-10-31 | |
| Selection guide | NXP's Power MOSFET Selection Guide 2012; Smaller, faster, cooler (v.2.1) | 2012-01-19 | |
| SPICE model | lib | PSMN1R0-30YLC N-channel (v.1.0) | 2010-11-12 |
| Thermal model | pdml | Thermal model (v.1.0) | 2010-11-11 |
| User manual | 25 Amp LFPAK demonstration board (v.2.0) | 2011-02-17 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us