PSMN2R5-30YL
N-channel 30 V 2.4 mΩ logic level MOSFET in LFPAK
Logic level N-channel enhancement mode Field-Effect Transistor (FET) in a plastic package using TrenchMOS technology. This product is designed and qualified for use in industrial and communications applications.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| VDS | drain-source voltage | Tj ≥ 25 °C; Tj ≤ 175 °C | 30 | V | ||
| ID | drain current | Tmb = 25 °C; VGS = 10 V [0] | 100 | A | ||
| Ptot | total power dissipation | Tmb = 25 °C | 88 | W | ||
| Tj | junction temperature | -55 | 175 | °C | ||
| Static characteristics | ||||||
| RDSon | drain-source on-state resistance | VGS = 10 V; ID = 15 A; Tj = 25 °C | 1.79 | 2.4 | mΩ | |
| Dynamic characteristics | ||||||
| QGD | gate-drain charge | VGS = 4.5 V; ID = 10 A; VDS = 12 V | 6.5 | nC | ||
| QG(tot) | total gate charge | VGS = 4.5 V; ID = 10 A; VDS = 12 V | 27 | nC | ||
| Avalanche ruggedness | ||||||
| EDS(AL)S | non-repetitive drain-source avalanche energy | RGS = 50 Ω; unclamped; VGS = 10 V; Tj(init) = 25 °C; ID = 100 A; Vsup ≤ 30 V | 103 | mJ | ||
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| PSMN2R5-30YL | PSMN2R5-30YL,115 | 9340 630 71115 | Volume production | SOT669 (LFPAK; Power-SO8) | Tape reel smd | 2R530 |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | S | source | ![]() | ![]() |
| 2 | S | source | ||
| 3 | S | source | ||
| 4 | G | gate | ||
| mb | D | mounting base; connected to drain |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| PSMN2R5-30YL | PSMN2R5-30YL,115 | PSMN2R5-30YL | 1 | 1 |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | N-channel 30 V 2.4 mOhm logic level MOSFET in LFPAK (v.4.0) | 2011-03-10 | |
| Application note | Logic level VGS ratings for NXP power MOSFETs (v.1.0) | 2008-07-18 | |
| Application note | LFPAK MOSFET thermal design guide (v.2.0) | 2011-01-27 | |
| Application note | LFPAK MOSFET thermal design guide - Part 2 (v.2.0) | 2011-11-16 | |
| Application note | Understanding Power MOSFET Datasheet Parameters (v.1.0) | 2012-04-17 | |
| Leaflet | LFPAK - The Toughest Power SO8 (v.1.2) | 2010-03-17 | |
| Leaflet | 25 V to 100 V MOSFETs in Power-SO8 (v.1.0) | 2010-01-13 | |
| Selection guide | NXP's Power MOSFET Selection Guide 2012; Smaller, faster, cooler (v.2.1) | 2012-01-19 | |
| SPICE model | lib | PSMN2R5-30YL SPICE model (v.1.0) | 2010-03-16 |
| SPICE model | prm | PSMN2R5_30YL SPICE model (v.1.0) | 2012-05-03 |
| Thermal model | pdml | PSMN2R5-30YL Thermal model (v.1.0) | 2008-08-27 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us