PSMN3R8-30LL
N-channel DFN3333-8 30 V 3.7 mΩ logic level MOSFET

Logic level N-channel MOSFET in DFN3333-8 package qualified to 150 °C. This product is designed and qualified for use in a wide range of industrial, communications and power supply equipment.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| VDS | drain-source voltage | Tj ≥ 25 °C; Tj ≤ 150 °C | 30 | V | ||
| ID | drain current | Tmb = 25 °C; VGS = 10 V | 40 | A | ||
| Ptot | total power dissipation | Tmb = 25 °C | 69 | W | ||
| Tj | junction temperature | -55 | 150 | °C | ||
| Static characteristics | ||||||
| RDSon | drain-source on-state resistance | VGS = 4.5 V; ID = 10 A; Tj = 25 °C | 4.5 | 5.8 | mΩ | |
| RDSon | drain-source on-state resistance | VGS = 10 V; ID = 10 A; Tj = 100 °C | 5.1 | mΩ | ||
| RDSon | drain-source on-state resistance | VGS = 10 V; ID = 10 A; Tj = 25 °C | 3 | 3.7 | mΩ | |
| Dynamic characteristics | ||||||
| QGD | gate-drain charge | VGS = 10 V; ID = 15 A; VDS = 15 V | 5.3 | nC | ||
| QG(tot) | total gate charge | VGS = 10 V; ID = 15 A; VDS = 15 V | 38 | nC | ||
| QG(tot) | total gate charge | VGS = 4.5 V; ID = 15 A; VDS = 15 V | 18 | nC | ||
| Avalanche ruggedness | ||||||
| EDS(AL)S | non-repetitive drain-source avalanche energy | VGS = 10 V; Tj(init) = 25 °C; ID = 40 A; Vsup ≤ 30 V; unclamped; RGS = 50 Ω | 109 | mJ | ||
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| PSMN3R8-30LL | PSMN3R8-30LL,115 | 9340 646 39115 | Volume production | SOT873-1 (DFN3333-8) | Reel Pack, SMD | 3R830 |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | S | source | ![]() | ![]() |
| 2 | S | source | ||
| 3 | S | source | ||
| 4 | G | gate | ||
| 5,6,7,8 | D | drain | ||
| mb | D | mounting base; connected to drain |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| PSMN3R8-30LL | PSMN3R8-30LL,115 | PSMN3R8-30LL | 1 | 1 |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | N-channel DFN3333-8 30 V 3.7 mΩ logic level MOSFET (v.4.0) | 2011-12-12 | |
| Application note | Understanding Power MOSFET Datasheet Parameters (v.1.0) | 2012-04-17 | |
| Leaflet | NXP power switching MOSFETs in compact QFN3333 package (v.1.0) | 2010-05-14 | |
| Selection guide | NXP's Power MOSFET Selection Guide 2012; Smaller, faster, cooler (v.2.1) | 2012-01-19 | |
| SPICE model | lib | PSMN3R8-30LL SPICE model (v.1.0) | 2010-08-02 |
| Thermal model | pdml | PSMN3R8-30LL Thermal model (v.1.0) | 2010-05-14 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us