SI2304DS
N-channel TrenchMOS intermediate level FET
Intermediate level N-channel enhancement mode Field-Effect Transistor (FET) in a plastic package using TrenchMOS technology. This product is designed and qualified for use in computing, communications, consumer and industrial applications only.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| VDS | drain-source voltage | Tj ≥ 25 °C; Tj ≤ 150 °C | 30 | V | ||
| ID | drain current | Tsp = 25 °C; VGS = 5 V | 1.7 | A | ||
| Ptot | total power dissipation | Tsp = 25 °C | 0.83 | W | ||
| Static characteristics | ||||||
| RDSon | drain-source on-state resistance | VGS = 4.5 V; ID = 500 mA; Tj = 25 °C | 190 | mΩ | ||
| RDSon | drain-source on-state resistance | VGS = 10 V; ID = 500 mA; Tj = 25 °C | 117 | mΩ | ||
| Dynamic characteristics | ||||||
| QGD | gate-drain charge | VGS = 10 V; ID = 0.5 A; VDS = 15 V; Tj = 25 °C | 1.35 | 1.83 | nC | |
| QG(tot) | total gate charge | VGS = 10 V; ID = 0.5 A; VDS = 15 V; Tj = 25 °C | 4.6 | nC | ||
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| SI2304DS | SI2304DS,215 | 9340 566 33215 | Volume production | SOT23 (TO-236AB) | Tape reel smd | %2S |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| SI2304DS/DG | SI2304DS/DG,215 | 9340 617 75215 | Discontinued Replacement product | SOT23 (TO-236AB) | Tape reel smd | ZU% |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| SI2304DS/DG | 934061775215 | 31-Dec-11 | 30-Jun-12 | SI2304DS | DN 201106016DNU01 | Variant/Package Withdrawal | Multi-Source. Standard End of Life. |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| SI2304DS | SI2304DS,215 | SI2304DS | week 35, 2003 | 1 | 1 |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| SI2304DS/DG | SI2304DS/DG,215 | SI2304DS/DG | Always Pb-free | 1 | 1 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| SI2304DS/DG | 934061775215 | 31-Dec-11 | 30-Jun-12 | SI2304DS | DN 201106016DNU01 | Variant/Package Withdrawal | Multi-Source. Standard End of Life. |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | N-channel enhancement mode field-effect transistor (v.1.0) | 2001-08-20 | |
| Application note | Understanding Power MOSFET Datasheet Parameters (v.1.0) | 2012-04-17 | |
| Line card | Broad small-signal MOSFET portfolio to suit a wide range of applications (v.2.0) | 2011-06-06 | |
| Selection guide | NXP's Power MOSFET Selection Guide 2012; Smaller, faster, cooler (v.2.1) | 2012-01-19 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us