NXP Semiconductors


Select site:

English

Nexperia DVD+RW controllers

Parametric Search
Nexperia DVD+RW controllers
PNX7850E/G/M2D - Nexperia ATAPI DVD recording engine

The Nexperia Home DVD family includes solutions for delivering industry-leading performance for optical drive manufacturers targeting consumer and computing DVD recorder markets.

PNX7200 MPEG-2 codec/controller

The highly integrated, 0.12-micron Nexperia PNX7200 handles high-quality MPEG-2 encoding, decoding, and transcoding on a single chip for optical- and hard disk-based digital recording products. It integrates progressive scan, audio, and video enhancements, and features a memory footprint of only one SDRAM. Based on the PNX725x, the fourth-generation Nexperia DVD+RW Recorder Reference Design offers a manufacturing-ready solution for the high-volume DVD-recorder market.

PNX7100 MPEG-2 codec/controller

The highly integrated Nexperia PNX7100 MPEG-2 codec performs advanced high-quality encoding, decoding, transcoding, and control functions for optical- and hard disk-based digital recording devices. It provides manufacturers of DVD recorders with a total back end solution.


Based on the PNX7100, the Nexperia DVD+RW Recorder Reference Design offers a turnkey solution for developing consumer DVD video recorders for worldwide markets. It is 100% compliant with the DVD+RW standard and supports other DVD/CD standards.


The Nexperia Home Theater-in-a-Box Recorder Reference Design is a companion product combining Nexperia PNX7100-based DVD+RW recorder 'back-end' functionality with a multi-channel audio decoder, a six-channel class-D audio amplifier, AM/FM radio tuner and an RDS decoder for a complete home entertainment solution.


The Nexperia Multimedia DVD Recorder Boardset lets manufacturers integrate exciting multimedia and streaming features into next-generation DVD recorders and combination hard disk/DVD recorders from a variety of recorder manufacturers. It uses the PNX7100 to handle functions typically required for a DVD recorder 'back end', and a flexible Nexperia PNX1500 media processor to enable integration of multimedia and streaming features.


The Nexperia DVD+RW/DVR Combi Reference Design brings together the flexibility of a digital video recorder with the storage capabilities of DVD+RW for products such as DVD recorders, digital video recorders, combination DVD/hard disk recorders and set-top boxes. It features the PNX7100 and the Nexperia PNX7850-based DVD/CD drive processor.

PNX7860 DVD/CD recorder drive processor

Powered by the Nexperia PNX7860E recording engine, the Nexperia DVDRef5 reference design can record a complete DVD+R disc in less than five minutes at speeds up to 16x. The reference design also features the TZA1047HL analog pre-processor and a high-speed OPU66.42 optical pickup unit.

PNX7850 DVD/CD recorder drive processor

The Nexperia PNX7850 DVD+R/RW and CD-R/RW drive processor delivers write speeds of 8x DVD and 48x CD. It is part of the NXP DVD+RW optical engine chipset which also includes the TZA1047 analog processor, and TZA1042 laser power controller.


The Nexperia ATAPI DVD+RW Recording Engine Reference Design includes the DVD+RW chipset, a complete DVD mechanism with NXP-manufactured OPU66.30 OPU, industry-standard development tools, an RTOS kernel, and software. Developed in accordance with the DVD+RW standard, the reference design is compatible with other DVD and CD formats such as DVD-R/RW, DVD-ROM, CD-ROM, and CD-DA.