Programmable CPUs, on-chip units and flexible software codecs all work together in our highly integrated Nexperia media processors to process popular multimedia formats.
By reducing external component count, they enable advanced configurations and features that are too impractical or costly to implement with fixed hardware or fixed-function ICs.
The Nexperia PNX010x family of audio player ICs offer single-chip solutions for portable Flash memory and hard disk MP3 players.
Supporting a variety of end applications, the Nexperia PNX1300, PNX1500 and PNX1700 media processors handle video, audio, graphics, communications, and control processing -- all on a single chip. Robust, ready-to-manufacture reference designs, evaluation boards, and market-proven software stacks help manufacturers build in-house expertise quickly, lower overall cost, and dramatically reduce time-to-market. A complete Nexperia Development Kit (NDK) is available to support development of new systems.
Download Nexperia Media Player Software Development Kit leaflet
Download Nexperia Network Media Player Reference Design leaflet
Download Nexperia Media Processing brochure