Most digital media adapters (DMAs) let consumers enjoy music, photos, and videos stored on home networks on their TVs and entertainment centers.
The
Nexperia Network Media Player Reference Design offers
CE manufacturers a complete, flexible hardware and software platform for building unique DMA products supporting media
content and access to PC and Internet applications on TVs throughout the home.
Nexperia Home partner, Digital Deck, is using Nexperia processors to offer an exciting new approach to home entertainment. The Digital Deck Entertainment Network gives consumers home-wide control and access to TV, movies, music, photos, and more from any TV or CE device (DVD player, VCR, satellite or cable box) -- no matter where it's located. The system combines Digital Deck software with hardware (media server/DVR and receiver/routing/client) components based on the PNX8550 home entertainment engine.
The NXP Nexperia Personal Media Player Reference Design combines high-quality digital audio and video processing, wired and wireless
connectivity, and exceptional picture quality to give manufacturers a flexible platform for developing portable media player and recorder
devices. The reference design leverages a single Nexperia
PNX0190 media processor to decode
and encode most popular and emerging audio and video formats including DivX, MPEG-2, MPEG-4, MP3, AAC and more.
Analog TVs The Baseline LCD TV UOCIII reference design targets the lowest priced, highest volume segment of the LCD and CRT television markets.
Adding digital TV processing to analog TVs Based on the Nexperia PNX8526 Home Entertainment
Engine, the complete, easy-to-integrate
IBO2525-X Reference Design is a single-board solution for adding
digital terrestrial reception (DVB) and decoding as well as support for the latest MHP (MHP1.0.2) or MHEG applications to existing analog TV designs.
Based on the Nexperia PNX831x Home Entertainment Engine, the
Nexperia DE200/50 iDTV reference design is a complete single-board reference design that gives manufacturers
a low-cost way to create analog/digital DVB-T receivers by adding DVB capabilities to existing low- to mid-range analog TV set designs.
Digital televisions Based on the
PNX8550, the
Nexperia TV810 reference design offers a standardized hardware platform for building high-end
analog/digital televisions supporting NTSC and ATSC standards (SD and HD resolutions), as well as state-of-the-art picture improvement
processing.
Digital set-top boxes The flexible
Nexperia STB810 System Solution enables rapid system development of advanced IP and dual-functionality
(IP and broadcast) set-top boxes. It leverages the power and flexibility of the PNX8550 home entertainment engine and the latest AV codecs,
including H.264 and WMV9, to support advanced features such as video telephony, picture improvements, time-shift recording, DVD playback,
storage, personal video recording, network connectivity, and even voice over IP. Based on the PNX8310 Home Entertainment Engine and world-class
TDA10046
COFDM receiver, the
DTT STB System Solution is a complete production-ready reference design
for a creating
DVB-T STBs for the low-cost free-to-air market. For the low-end cable market, the
Nexperia Cable STB system solution offers a highly affordable
and extremely efficient solution for a variety of digital STB and TV applications. It is based on the PNX831x MPEG-2
source decoder, the highly integrated TDA8274N silicon tuner and the
TDA10023HT DVB-C channel decoder.