General description
NXP's DVD+RW/DVR combi reference design brings together the flexibility of a digital video recorder with the storage capabilities of DVD+RW. Based on our PNX 7100 this solution also features our PNX7850-based DVD+RW optical engine. The PNX7100 is a single-chip MPEG-2 audio and video encoder and decoder with associated multiplexing and demultiplexing functionality, perfect for digital recording systems, such as DVD recorders, Digital Video Recorders, HDD and DVD Combi's and free to Air set top boxes.
Features
- Supports record and playback of DVD+RW/R+ formats; playback of DVD-V, DVD-R, CD, CD-R, CD-RW, CD-DA, VCD, SVCD formats.
- 100% DVD+RW standard compliance maximizes compatibility with existing DVD/CD formats
- Video features: stereo AC-3, stereo MPEG-2 MP@ML (playback and record); MPEG-1, DV (playback)
- Audio features: MPEG, DTS on SPDIF output (playback)
- Transcodes DV stream to MPEG-2 stream
- Provides support for encoding and decoding of data from both DVD+RW optical engine and hard disk
-
SAA7114H video input processor
-
UDA1338H audio CODEC
-
PDI1394L41 link layer controller
-
PDI1394P25 physical layer interface