Software development on Nexperia Home ICs is simplified for customer and partner companies through the use of an API focused on audio and video processing, the Universal Home API (UHAPI). NXP supports and participates in the UHAPI Forum, whose goal is to specify and establish an industry-accepted API for handling audio and video in consumer devices.
The UHAPI dramatically reduces the complexity of programming media processing and underlying A/V tasks by abstracting the API to the task level. It is based on the concept of 'use cases' or usage scenarios and builds-in extensive functionality, eliminating the need to manually code complex steps associated with real-time and streaming applications. For more information on the UHAPI Forum and to view a white paper the UHAPI, visit UHAPI.org.