NXP Semiconductors


Select site:

English

Nexperia mobile basebands & modems

Parametric Search
Nexperia mobile basebands & modems

Forming the basis of our Nexperia mobile cellular system solutions, Nexperia mobile basebands build on proven architectures to provide full support for GSM, GPRS, EDGE, UMTS, and HSxPA.


They are optimized for use with our RF and power-management technologies, and enable new multimedia applications while extending battery life.


Cellular multimedia baseband / modem Description
Nexperia PNX6910 This broadband modem, developed with a very powerful Embedded Vector Processing (EVP) DSP technology, provides mobile phones and computing devices with cellular broadband connectivity that meets the latest telecom standards. Optimized for a wide range of consumer products, it is a high-end, dedicated broadband modem that lets consumer enjoy high-quality cellular broadband services at home and on the go.
Nexperia PNX6712 Equipped with outstanding multimedia and connectivity capabilities, this HSxPA/EDGE (HEDGE) baseband processor extends battery life while enabling the latest features in cellular operation, music, video, connectivity, and security.
Nexperia PNX6515 A core component of the Nexperia cellular system solution 5218 for powerful multimedia EDGE, this highly integrated, third-generation baseband uses an exceptionally efficient architecture and eliminates the need for a separate coprocessor, camera interface, or audio chip.
Nexperia PNX5230 A core component in the proven Nexperia cellular system solution 5210, it offers superior performance while lowering overall cost in mid-range (2.75G) GSM/GPRS/EDGE mobile phones. It integrates an ARM9 system controller, a 16-bit DSP, embedded memories, connectivity interfaces, a high-performance camera interface that supports fast preview, overlay, resizing, and rotation, plus a stereo AUX audio interface with accessory detection.
Nexperia PNX5225 This high-performance baseband processor uses a highly efficient ARM9 architecture, supported by two 16-bit DSPs, to deliver unprecedented multimedia performance with longer battery life, and supports dual-mode in EDGE/W-CDMA and EDGE/TD-SCDMA handsets.
Nexperia PNX5221 Built around an advanced ARM9 processor and two 16-bit DSP controllers, it delivers highly efficient performance in feature-rich GSM/GPRS/EDGE/UMTS mobile handsets and smartphones. Dual Transfer Mode (DTM) support enables "true UMTS" behavior independent of network type (2.5 or 3G).
Nexperia PNX5220 Designed for GSM/GPRS/EDGE/UMTS handsets, uses a highly efficient ARM9 architecture with two 16-bit DSPs to bring multimedia to the mainstream.