NXP Semiconductors


Select site:

English

Nexperia cellular system solutions

Parametric Search
Nexperia cellular system solutions

More than 250 million Nexperia cellular system solutions have already been brought to market. These comprehensive, cost-effective, time-saving solutions come complete with pre-validated software, and cover everything from ULC handsets and EDGE multimedia to 3G and 3.5G.


That's why leaders in emerging markets, including Samsung, Bird, Haier, Lenovo, SIM Technology and more have already adopted the Nexperia approach.


They've found that our system-level designs, equipped with integrated multimedia and connectivity, are the fast, low-risk way to deliver a GSM/GPRS/EDGE/UMTS/TD-SCDMA phone to market.


Technology leadership

NXP sets the standard for RFCMOS, power consumption, and component count, and leads in total cost of ownership in cellular system design and manufacturing. Our new single-chip solutions put a complete GSM/GPRS solution in one monolithic IC, for the smallest, most cost-effective solution available today.


Our Nexperia cellular system solutions for EDGE lead the market, and we are a top-tier supplier of 3G RF.


Our selection of multimedia and connectivity technologies covers voice, music, video, Bluetooth, USB, NFC, FM radio, GPS, security, and more. Plus, they're all are optimized to work in the Nexperia environment.


We specialize in low-power solutions, using advanced design techniques to manage power consumption and extend battery life. On average, Nexperia-based phones provide up to 250 hours of standby time and more than three hours of connection time.


System validation

We build on a mature, highly integrated system that uses a common system platform for 2G, 3G, 3.5G. and TD-SCDMA. We deliver proven telecom stacks and put each design through extensive field tests and interoperability tests (IOT).


It's easy to extend the basic architecture to create a custom design, selecting from NXP's broad portfolio of technologies. Also, through the NXP partner program, which makes third-party technologies available for Nexperia cellular system solutions, designers can increase their options even further.


What's more, our dedicated local support and integration teams are always there to ensure the fastest time-to-market, from design to mass production. Our technical support services include phone development, debugging, FTA preparation, and industrialization ramp-up, with optional in-house training.


Complete market coverage

A detailed description of each Nexperia cellular system solution is provided in the Applications area of this site. Here's an overview, with links to the Applications area:


Ultra-low cost cellular phones (ULC) Cost-driven solutions for the entry market, offering the highest integration in RFCMOS and best-in-class power consumption. Our new single-chip solutions provide the industry's smallest footprints and cut the number of external components by roughly 50%.
Mid-tier feature cellular phones Optimized solutions with embedded multimedia for 2.5G, providing the best way to deliver true multimedia capabilities to a mass market. NXP is the leader in system solutions for EDGE, having already shipped more than 60 million EDGE-based handsets.
3G/3.5G cellular phones Multimedia-centric solutions for 3G feature phones, including the world's first TD-SCDMA system solution and the world's first 3G Linux system solution. NXP delivers high-performance multimedia without an external coprocessor, and uses a common software platform for 2G, 3G, 3.5G, and TD-SCDMA.