Power Management Integrated Circuits (PMICs)


Our Power Management Integrated Circuits (PMICs) provide highly integrated, high-performance power management solutions for a wide range of applications in the Automotive, Consumer and Industrial markets. With integration of power management, system control, battery management, interface and audio functions, as well as other system specific functions, the PMICs are designed to offer optimum integration for a wide range of devices. Leveraging high-performance process technologies, our PMIC's offer high-efficiency solutions designed to extended battery life and reduce power dissipation.

The new PF series of PMICs brings advanced levels of configurability and programmability in a system level PMIC solution, enabling a single device to be easily configured to provide power to a wide range of processors and peripherals. One Time Programmable (OTP) memory is used to store the configuration without the need for external memory devices. The series includes a number of devices with integration levels specifically tied to various end applications.

Power Management Integrated Circuits

What's New

  • PF3001 PMICs
    Combine 10-Channel PF3001 PMICs with i.MX applications processors
  • PF3000 PMICs
    Combine 12-Channel PF3000 PMICs with i.MX applications processors

Connect With Us



Product Order Description
MC13783 The MC13783 is a highly integrated power management, audio and user interface component dedicated to handset and portable applications covering Global Syst...
MC13892 The NXP MC13892 is a PMIC for i.MX51, i.MX37, i.MX3, and i.MX27 application processors, ideal for personal media players and navigation devices.
MC34704 The NXP MC34704 is a multi-channel PMIC used to address power management needs for various multimedia application microprocessors.
MC34708 Single-package power solution designed primarily for use with i.MX50/53 application processor families.
MC34709 The MC34709 is a power management integrated circuit (PMIC) designed primarily for use with the i.MX50 and i.MX53 families.
MC34VR500 The NXP MC34VR500 power system solution is based on QorIQ LS1 networking communications processors with programmable multiple DC/DC and LDO outputs.
MMPF0100 The NXP MMPF0100 PMIC features integrated full system-level power management ideally suited to the i.MX 6 series of application processors.
MMPF0200 The NXP MMPF0200 PMIC features configurable high-performance architecture for consumer, industrial and automotive applications..
PF3000 PF3000 PMIC powers the core processor, external memory and peripherals to provide a single-chip system power solution in multiple applications.
PF3001 The PF3001 power management integrated circuit (PMIC) features a configurable architecture that supports numerous outputs with various current ratings as w...