TEA1733T
Low voltage start-up flyback controller suitable for fixed frequency/CCM
The TEA1733/38 family of IC´s are low cost Switched Mode Power Supply (SMPS) controller IC intended for flyback topologies. They operate in fixed frequency mode. To reduce ElectroMagnetic Interference (EMI), frequency jitter has been implemented. Slope compensation is integrated for Continuous Conduction Mode (CCM) operation.
Low voltage start-up flyback controllers suitable for Fixed Frequency/CCM
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| Vstartup | start-up voltage | 18.6 | 20.6 | 22.6 | V | |
| fosc | oscillator frequency | 62 | 66.5 | 71 | kHz | |
| ICC(startup) | start-up supply current | VCC < Vstartup | 5 | 10 | 15 | µA |
| Tj | junction temperature | -40 | 150 | °C | ||
| VCC | supply voltage | continuous | -0.4 | 30 | V | |
| VCC | supply voltage | t < 100 ms | 35 | V | ||
| Vth(UVLO) | undervoltage lockout threshold voltage | 11.2 | 12.2 | 13.2 | V |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| TEA1733T/DB/65W | TEA1733T/DB/65W,59 | 9352 913 02598 | Development | SOT96-1 (SO8) | Standard Marking | |
| TEA1733T/DB/65WPRINT | TEA1733T/DB/65WPRI | 9352 911 45598 | Development | SOT96-1 (SO8) | Standard Marking | |
| TEA1733T/N1 | TEA1733T/N1,118 | 9352 897 82118 | Volume production | SOT96-1 (SO8) | Tape reel smd | Standard Marking |
| TEA1733T/DB/65W/SLIM | TEA1733T/DB/65W/SL | 9352 913 03598 | Development | SOT96-1 (SO8) | Standard Marking | |
| TEA1733T/DB/DSP12/5V | TEA1733T/DB/DSP12/ | 9352 911 44598 | Development | SOT96-1 (SO8) | Standard Marking |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | VCC | supply voltage | ![]() | ![]() |
| 2 | GND | ground | ||
| 3 | DRIVER | gate driver output | ||
| 4 | ISENSE | current sense input | ||
| 5 | VINSENSE | input voltage protection input | ||
| 6 | PROTECT | general purpose protection input | ||
| 7 | CTRL | control input | ||
| 8 | OPTIMER | overpower and restart timer |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT96-1 | SO8 | plastic small outline package; 8 leads; body width 3.9 mm | MS-012 (JEDEC); 076E03 (IEC); | 2003-02-18 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| TEA1733T/DB/65W | TEA1733T/DB/65W,59 | Not available | NA | NA | |||||
| TEA1733T/DB/65WPRINT | TEA1733T/DB/65WPRI | Not available | NA | NA | |||||
| TEA1733T/N1 | TEA1733T/N1,118 | TEA1733T/N1 | Always Pb-free | 1 | 1 | ||||
| TEA1733T/DB/65W/SLIM | TEA1733T/DB/65W/SL | Not available | NA | NA | |||||
| TEA1733T/DB/DSP12/5V | TEA1733T/DB/DSP12/ | Not available | NA | NA |
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| TEA1733T | GreenChip SMPS control IC | Data sheet | 2013-01-29 | |
| AN10868 | GreenChip TEA1733 series fixed frequency flyback controller | Application note | 2013-05-22 | |
| Data_sheet_AN10868_JA | AN10868 - GreenChip TEA1733 シリーズ 固定周波数フライバック コントローラ japanese version | Application note | 2011-02-25 | |
| 75017052 | NXP GreenChip flyback controllers TEA173x | Brochure | 2011-03-15 | |
| 001aan129 | GreenChip logo | Logo | gif | 2012-04-20 |
| TEA1733T_LT_P_LP_JA | GreenChip III SMPS control IC | Other type | 2013-01-29 | |
| UM10385 | GreenChip 65 W TEA1733(L)T demoboard | User manual | 2010-06-02 | |
| UM10421 | GreenChip 65 W TEA1733LT/T printer reference board | User manual | 2010-12-17 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
TEA1733T 65W 19.5V Notebook adapter
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us