TEA1738T
Low voltage start-up flyback controller suitable for fixed frequency/CCM
The TEA1738 family of IC´s are low cost Switched Mode Power Supply (SMPS) controller IC´s intended for flyback topologies. They operate in peak current and frequency control mode. To reduce Electro Magnetic Interference (EMI), frequency jitter has been implemented. Slope compensation is integrated for Continuous Conduction Mode (CCM) operation.
Low voltage start-up flyback controllers suitable for Fixed Frequency/CCM
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| Vstartup | start-up voltage | 18.6 | 20.6 | 22.6 | V | |
| fosc | oscillator frequency | high power | 63 | kHz | ||
| fosc | oscillator frequency | medium power | 26.5 | kHz | ||
| fosc | oscillator frequency | peak power | 78 | kHz | ||
| ICC(startup) | start-up supply current | VCC < Vstartup | 5 | 10 | 15 | µA |
| Tj | junction temperature | -40 | 150 | °C | ||
| VCC | supply voltage | continuous | -0.4 | 30 | V | |
| VCC | supply voltage | t < 100 ms | 35 | V | ||
| Vth(UVLO) | undervoltage lockout threshold voltage | 11.2 | 12.2 | 13.2 | V |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| TEA1738T/N1 | TEA1738T/N1,118 | 9352 918 76118 | Volume production | SOT96-1 (SO8) | Tape reel smd | Standard Marking |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | VCC | supply voltage | ![]() | ![]() |
| 2 | GND | ground | ||
| 3 | DRIVER | gate driver output | ||
| 4 | ISENSE | current sense input | ||
| 5 | VINSENSE | input voltage protection input | ||
| 6 | PROTECT | general purpose protection input | ||
| 7 | CTRL | control input | ||
| 8 | OPTIMER | overpower and restart timer |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT96-1 | SO8 | plastic small outline package; 8 leads; body width 3.9 mm | MS-012 (JEDEC); 076E03 (IEC); | 2003-02-18 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| TEA1738T/N1 | TEA1738T/N1,118 | TEA1738T/N1 | Always Pb-free | 1 | 1 |
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| TEA1738T_TEA1738LT | GreenChip SMPS control IC | Data sheet | 2011-01-14 | |
| AN10981 | GreenChip TEA1738 series fixed frequency flyback controller | Application note | 2011-04-18 | |
| AN11012 | Reducing standby power | Application note | 2011-03-30 | |
| 75017052 | NXP GreenChip flyback controllers TEA173x | Brochure | 2011-03-15 | |
| 75017085 | Application guide: Flat-panel TV sets | Line card | 2012-03-13 | |
| 001aan129 | GreenChip logo | Logo | gif | 2012-04-20 |
| UM10437 | TEA1738; TEA1703 reference board | User manual | 2011-02-28 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us