TEA1721AT

HV start-up flyback controller with integrated MOSFET for 5 W applications, f~burst = 430 Hz


Quick ordering

DistributorIn Stock
OR:  

The TEA1721 is a small and low cost module Switched Mode Power Supply (SMPS) controller IC for low power applications (up to 5 W) and operates directly from the rectified universal mains input. The device includes a high voltage power switch (700 V) and has been optimized for flyback converter topologies to provide high-efficiency over the entire load range with ultra-low power consumption in the no-load condition. It provides a circuit for start-up directly from the rectified mains voltage without any external bleeder circuits. The Burst mode frequency of 430 Hz enables no-load power consumption below < 10 mW at high mains input.

Features and benefits

  • Low power SMPS controller for applications up to 5 W
  • 700 V high voltage power switch for global mains operation
  • Primary sensing without optocoupler and secondary feedback circuitry
  • Minimizes audible noise in all operation modes
  • USB battery charging and Energy Star 2.0 compliant
  • Jitter function for reduced EMI
  • Enables no-load power consumption < 10 mW
  • Very low supply current in no-load condition with energy saver mode
  • High voltage start-up circuit with zero current consumption during switching
  • Available in halogen-free and (RoHS) SO7 package
  • OverVoltage Protection (OVP) on supply pin and on (FB) pin with auto-restart
  • UnderVoltage LockOut (UVLO) protection on IC supply pin
  • OverTemperature Protection (OTP)
  • Soft-start by reduced peak current for zero and low output voltage
  • Demagnetization protection for guaranteed discontinuous conduction mode
  • Open and short-circuit protection of the Feedback control (FB) pin

Applications

  • White goods
  • Industrial
  • Smart meters
  • Mobile USB chargers
  • General-purpose adapters
All information on this product information page is subject to the subsequent disclaimers:
Go to the parametric search
Parametric search

Show functional diagram

TEA1721
TEA1721

Demo boards

TEA1721ADB1059TEA1721ADB1059

TEA1721 Non-isolated buck converter demo board

TEA1721ADB1060TEA1721ADB1060

TEA1721 Non-isolated buck/boost converter demo board

TEA1721ADB1061TEA1721ADB1061

Isolated universal mains flyback converter demo board

TEA1721ADB1062TEA1721ADB1062

TEA1721 Isolated 3-phase universal mains flyback converter demo board

TEA1721BDB1065TEA1721BDB1065

TEA1721 universal mains white goods flyback SMPS demo board


Parametrics of this product

SymbolParameterConditionsMinTyp/NomMaxUnit
fburstburst frequencyBurst frequency in CVB mode, without jitter390430470Hz
fosc-highoscillator frequency Highmaximum switching frequency in CV and CC mode, without jitter4850.553kHz
RDSondrain-source on-state resistanceTj = 25 °C; Ids = 30 mA1315.517Ω
Tjjunction temperature-40150°C
VCCvoltage on pin VCC-0.335V
VCC(startup)start-up supply voltage151719V
VCC(stop)stop supply voltageundervoltage lockout of IC7.58.59.5V

Package

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarking
TEA1721AT/N1/S1TEA1721AT/N1/S1J9352 998 42118Samples availableSOT1175-1
(SO7)
Reel Pack, SMD, 13"Standard Marking
TEA1721AT/N1TEA1721AT/N1,1189352 928 45118Volume productionSOT1175-1
(SO7)
Reel Pack, SMD, 13"Standard Marking
TEA1721AT/N1/S2TEA1721AT/N1/S2J9352 998 41118Samples availableSOT1175-1
(SO7)
Reel Pack, SMD, 13"Standard Marking

Pinning information

PinSymbolDescriptionSimplified outlineGraphic symbol
1GND1groundPin diagram TEA1721sot1175-1_3d (SO7)
2GND2ground
3GND3ground
4FBfeedback input for voltage sensing
5VCCsupply input
6SOURCEsource of power switch
7DRAINdrain of power switch
--high voltage spacer

Outline drawing

Package VersionPackage NamePackage DescriptionReference CodesIssue Date
SOT1175-1SO7plastic small outline package; 7 leads; body width 3.9 mm- - - (EIAJ); - - - (JEDEC); - - - (IEC); 2010-04-21

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
TEA1721AT/N1/S1TEA1721AT/N1/S1JTEA1721AT/N1/S1Always Pb-free11
TEA1721AT/N1TEA1721AT/N1,118TEA1721AT/N1Always Pb-free11
TEA1721AT/N1/S2TEA1721AT/N1/S2JTEA1721AT/N1/S2Always Pb-free11
Quality and reliability disclaimer

Quality and reliability disclaimer

Important Legal Notice on the product/generic quality information, No Warranty

NXP Semiconductors is providing this data for your convenience only. Please note however that NO WARRANTY, REPRESENTATION, GUARANTEE OR LEGALLY BINDING PRODUCT DESCRIPTION is provided by publishing this informational data, nor does NXP Semiconductors acknowledge or accept any liability related thereto. The documentation and data on NXP Semiconductors products can be found in the data sheets as officially published by NXP Semiconductors. For all purchase of products from NXP Semiconductors the NXP Semiconductors' General Terms and Conditions of Commercial Sale will apply.

NXP SEMICONDUCTORS PROVIDES THE DATA HEREUNDER “AS IS” WITHOUT WARRANTY WHATSOEVER. NXP SEMICONDUCTORS DOES NOT WARRANT OR REPRESENT THAT ANY DATA PROVIDED ON THIS WEBSITE IS CORRECT OR FIT FOR A PARTICULAR PURPOSE WHATSOEVER. IT IS PROVIDED WITHOUT ANY WARRANTY WHATSOEVER, WHETHER EXPRESS, IMPLIED OR OTHERWISE, REGARDING ITS ACCURACY, COMPLETENESS NONINFRINGEMENT OF INTELLECTUAL PROPERTY OR OTHERWISE AND MAY BE CHANGED, MODIFIED OR DELETED BY NXP SEMICONDUCTORS AT ANY TIME.

Any use of the data provided hereunder is at your own risk.

IN NO EVENT SHALL NXP SEMICONDUCTORS, BE LIABLE FOR ANY DIRECT, SPECIAL, INDIRECT, CONSEQUENTIAL, PUNITIVE, OR INCIDENTAL DAMAGES (INCLUDING WITHOUT LIMITATION DAMAGES FOR LOSS OF BUSINESS, BUSINESS INTERRUPTION, LOSS OF USE, LOSS OF DATA OR INFORMATION, AND THE LIKE) ARISING OUT OF THE USE OF THE DATA, WHETHER OR NOT BASED ON TORT (INCLUDING NEGLIGENCE), STRICT LIABILITY, BREACH OF CONTRACT, BREACH OF WARRANTY OR ANY OTHER THEORY, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGES. NOTWITHSTANDING ANY DAMAGES THAT YOU MIGHT INCUR FOR ANY REASON WHATSOEVER (INCLUDING, WITHOUT LIMITATION, ALL DAMAGES REFERENCED ABOVE AND ALL GENERAL DAMAGES), THE ENTIRE LIABILITY OF NXP SEMICONDUCTORS, AND YOUR EXCLUSIVE REMEDY FOR ALL OF THE FOREGOING SHALL BE LIMITED TO ACTUAL DAMAGES INCURRED BY YOU BASED ON REASONABLE RELIANCE UP TO ONE DOLLARS (US$1.00). THE FOREGOING LIMITATIONS, EXCLUSIONS AND DISCLAIMERS SHALL APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW, EVEN IF ANY REMEDY FAILS OF ITS ESSENTIAL PURPOSE.

Your use of this data, and all consequences of such use, is solely your responsibility. You must perform sufficient engineering and additional qualification testing in order to properly evaluate your application and determine whether a candidate NXP Semiconductors device is suitable for use in that application.

NXP Semiconductors' products are specifically designed and manufactured to be used within the electrical, thermal, mechanical and other parameters set forth in NXP Semiconductors' data sheets. Quality and reliability data provided by NXP Semiconductors, such as MTBF, MSL and FIT, is intended to be a non-binding estimate of product performance based upon diffusion process, history only. It does not imply that any performance levels reflected in such data can be met if the product is operated outside the conditions expressly stated in the latest published data sheet for a device or in your application.

The RoHS data provided hereunder is preliminary and non binding for NXP Semiconductors. NXP Semiconductors does not accept any liability related to this data.

NXP Semiconductors products are not designed, authorized or warranted to be suitable for use in medical, military, aircraft, space or life support equipment, nor in applications where failure or malfunction of an NXP Semiconductors product can reasonably be expected to result in personal injury, death or severe property or environmental damage nor for any other use that is not explicitly agreed between the parties. NXP Semiconductors accepts no liability for inclusion and/or use of NXP Semiconductors products in such equipment or applications and therefore such inclusion and/or use is at the customer's own risk.

Any use of NXP Semiconductors' products beyond the scope defined in the current NXP Semiconductors' data sheet voids all warranty responsibility of NXP Semiconductors with respect to such devices, and also voids all responsibility of NXP Semiconductors with respect to any applications assistance, product design, software performance or services of any kind that were or may have been performed in connection with the sale of any such devices.

Further, resale of NXP Semiconductors' products or services with statements different from or beyond the parameters stated by NXP Semiconductors for that product in official NXP Semiconductors data sheets, or without the warnings or instructions provided by NXP Semiconductors, voids all express and any implied warranties for the associated NXP Semiconductors product or service, and is an unfair and deceptive business practice.

Documentation for this product

File nameTitleTypeFormatDate
TEA1721ATHV start-up flyback controller with integrated MOSFET for 5 W applications, 430 Hz burst frequency Data sheetpdf2012-06-07
AN11060TEA172X 5 W to 11 W Power Supply/USB chargerApplication notepdf2012-06-08
75017320NXP GreenChip low-power SMPS controllers TEA172x Leafletpdf2012-08-21
001aan129GreenChip logoLogogif2012-04-20
UM10520TEA1721 Isolated 3-phase universal mains flyback converter demo boardUser manualpdf2013-05-15
UM10523TEA1721 universal mains white goods flyback SMPS demo board User manualpdf2012-01-27
UM10521TEA1721 isolated universal mains flyback converter demo boardUser manualpdf2012-03-08
UM10522TEA1721 non-isolated universal mains buck and buck/boost converter demo boardUser manualpdf2012-12-19
UM10529TEA1721AT 5 W GreenChip SP small-size demo boardUser manualpdf2012-05-29

Ordering & availability

Type numberOrdering code (12NC)Orderable part numberRegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
TEA1721AT/N1/S19352 998 42118TEA1721AT/N1/S1JEUFarnell Europe419106/18/2013Buy onlinenot available
   ASIAElement 140118/06/2013Buy online 
TEA1721AT/N19352 928 45118TEA1721AT/N1,118NAMOUSER ELECTRONICS2,4406/18/2013Buy online 
   NADIGI-KEY CORPORATION2,2466/18/2013Buy online 
   EUFarnell Europe419106/18/2013Buy online 
   NANEWARK/ELEMENT1496/18/2013Buy online 
   ASIAElement 140118/06/2013Buy online 
TEA1721AT/N1/S29352 998 41118TEA1721AT/N1/S2JEUFarnell Europe419106/18/2013Buy onlinenot available
   ASIAElement 140118/06/2013Buy online 

Sample

Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.

Demo boards

TEA1721ADB1059
TEA1721ADB1059

TEA1721 Non-isolated buck converter demo board

TEA1721ADB1060
TEA1721ADB1060

TEA1721 Non-isolated buck/boost converter demo board

TEA1721ADB1061
TEA1721ADB1061

Isolated universal mains flyback converter demo board

TEA1721ADB1062
TEA1721ADB1062

TEA1721 Isolated 3-phase universal mains flyback converter demo board

TEA1721BDB1065
TEA1721BDB1065

TEA1721 universal mains white goods flyback SMPS demo board

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

How to search?

Already registered to MyNXP? or Register

Feedback

Restricted Document

You are accessing a password protected document.
Please choose an option below

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this restricted document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Print password request form:

Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.

Request secure documentation

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this secure document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Datasheet confidential

Fill in your details and you will be contacted

First name*

Last name*

Company*

Country*

Telephone number*

E-mail*

* required.

Your e-mail address will only be used to send the datasheet and will not be used for any other purposes.

No full datasheet available

Fill in your details to receive notification when the datasheet becomes available

First name*

Last name*

Company*

E-mail*

* required.

Your email address will only be used to send the datasheet and will not be used for any other purposes.