TEA1721BT
HV start-up flyback controller with integrated MOSFET for 5 W applications, f~burst = 905 Hz
The TEA1721 is a small and low cost module Switched Mode Power Supply (SMPS) controller IC for low power applications (up to 5 W) and operates directly from the rectified universal mains input. The device includes a high voltage power switch (700 V) and has been optimized for flyback converter topologies to provide high-efficiency over the entire load range with ultra-low power consumption in the no-load condition. It provides a circuit for start-up directly from the rectified mains voltage without any external bleeder circuits. The Burst mode frequency of 905 Hz enables no-load power consumption below < 20 mW at high mains input.
HV start-up flyback controller with integrated MOSFET suitable for low power applications up to 11 W


TEA1721ADB1059TEA1721 Non-isolated buck converter demo board
TEA1721ADB1060TEA1721 Non-isolated buck/boost converter demo board
TEA1721ADB1061Isolated universal mains flyback converter demo board
TEA1721ADB1062TEA1721 Isolated 3-phase universal mains flyback converter demo board
TEA1721BDB1065TEA1721 universal mains white goods flyback SMPS demo board
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| fburst | burst frequency | burst frequency in CVB mode, without jitter | 815 | 905 | 995 | Hz |
| fosc-high | oscillator frequency High | maximum switching frequency in CV and CC mode, without jitter | 48 | 50.5 | 53 | kHz |
| RDSon | drain-source on-state resistance | Tj = 25 °C; Ids = 30 mA | 13 | 15.5 | 17 | Ω |
| Tj | junction temperature | -40 | 150 | °C | ||
| VCC | voltage on pin VCC | -0.3 | 35 | V | ||
| VCC(startup) | start-up supply voltage | 15 | 17 | 19 | V | |
| VCC(stop) | stop supply voltage | undervoltage lockout of IC | 7.5 | 8.5 | 9.5 | V |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| TEA1721BT/N1 | TEA1721BT/N1,118 | 9352 968 94118 | Volume production | SOT1175-1 (SO7) | Reel Pack, SMD, 13" | Standard Marking |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | GND1 | ground | ![]() | ![]() |
| 2 | GND2 | ground | ||
| 3 | GND3 | ground | ||
| 4 | FB | feedback input for voltage sensing | ||
| 5 | VCC | supply input | ||
| 6 | SOURCE | source of power switch | ||
| 7 | DRAIN | drain of power switch | ||
| - | - | high voltage spacer |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT1175-1 | SO7 | plastic small outline package; 7 leads; body width 3.9 mm | - - - (EIAJ); - - - (JEDEC); - - - (IEC); | 2010-04-21 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| TEA1721BT/N1 | TEA1721BT/N1,118 | TEA1721BT/N1 | Always Pb-free | 1 | 1 |
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| TEA1721BT | HV start-up flyback controller with integrated MOSFET for 5 W applications, 905 Hz burst frequency | Data sheet | 2012-06-07 | |
| 75017320 | NXP GreenChip low-power SMPS controllers TEA172x | Leaflet | 2012-08-21 | |
| 001aan129 | GreenChip logo | Logo | gif | 2012-04-20 |
| UM10520 | TEA1721 Isolated 3-phase universal mains flyback converter demo board | User manual | 2013-05-15 | |
| UM10523 | TEA1721 universal mains white goods flyback SMPS demo board | User manual | 2012-01-27 | |
| UM10521 | TEA1721 isolated universal mains flyback converter demo board | User manual | 2012-03-08 | |
| UM10522 | TEA1721 non-isolated universal mains buck and buck/boost converter demo board | User manual | 2012-12-19 | |
| UM10530 | TEA1721BT 5 W GreenChip SP small-size demo board | User manual | 2012-05-21 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
TEA1721 Non-isolated buck converter demo board
TEA1721 Non-isolated buck/boost converter demo board
Isolated universal mains flyback converter demo board
TEA1721 Isolated 3-phase universal mains flyback converter demo board
TEA1721 universal mains white goods flyback SMPS demo board
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us