TEA1792T
Synchronous rectification controller suitable for both high-side and low-side control
The TEA1792T is a member of the new generation of Synchronous Rectifier (SR) controller ICs for switched mode power supplies. Its high level of integration allows the design of a cost-effective power supply with a very low number of external components. The TEA1792T is a controller IC dedicated to synchronous rectification on the secondary side of discontinuous conduction mode and quasi-resonant flyback converters. The TEA1792T is fabricated in a Silicon-On-Insulator (SOI) process.
Synchronous Rectification controller suitable for both high-side and low-side control
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| Isink | sink current | VCC = 15 V; voltage on pin DRIVER = 9.5 V | 2.2 | 2.7 | A | |
| Isource | source current | VCC = 15 V; voltage on pin DRIVER = 2 V during minimum synchronous rectification time | -0.45 | -0.4 | -0.35 | A |
| tact(sr)(min) | minimum synchronous rectification activation time | Short time | 1.3 | 1.8 | 2.3 | µs |
| td(act)(drv) | driver activation delay time | 50 | 75 | 100 | ns | |
| Tj | junction temperature | -40 | 150 | °C | ||
| V_deact(drv) | driver deactivation voltage | -12 | mV | |||
| V_reg(drv) | driver regulation voltage | resistance between pins SELREG and GND < 15 kΩ | -55 | -42 | -30 | mV |
| Vact(drv) | driver activation voltage | -260 | -220 | -180 | mV | |
| VCC | supply voltage | -0.4 | 38 | V |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| TEA1792T/N1 | TEA1792T/N1,118 | 9352 956 87118 | Volume production | SOT96-1 (SO8) | Tape reel smd | Standard Marking |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | SRSENSE | synchronous timing input | ![]() | ![]() |
| 2 | GND | ground | ||
| 3 | n.c. | not connected | ||
| 4 | DRIVER | driver output for SR MOSFET | ||
| 5 | n.c. | not connected | ||
| 6 | SELREG | selection input for driver regulation level | ||
| 7 | n.c. | not connected | ||
| 8 | VCC | supply voltage |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT96-1 | SO8 | plastic small outline package; 8 leads; body width 3.9 mm | MS-012 (JEDEC); 076E03 (IEC); | 2003-02-18 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| TEA1792T/N1 | TEA1792T/N1,118 | TEA1792T/N1 | Always Pb-free | 1 | 1 |
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| TEA1792T | GreenChip synchronous rectifier controller | Data sheet | 2012-07-09 | |
| AN11149 | TEA1792 GreenChip synchronous rectifier controller | Application note | 2012-09-03 | |
| 75017230 | NXP GreenChip Synchronous Rectification controller TEA1792 | Leaflet | 2012-02-01 | |
| 001aan129 | GreenChip logo | Logo | gif | 2012-04-20 |
| UM10526 | TEA1792TS GreenChip synchronous rectifier controller add-on board | User manual | 2012-06-26 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
TEA1792TS Greenchip SR controller add-on board
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us