TEA1795T
Dual synchronous rectification controller suitable for both high-side and low-side control
The TEA1795T is a member of the new generation of Synchronous Rectifier (SR) controller ICs for switched mode power supplies. Its high level of integration enables the design of a cost-effective power supply with a minimum number of external components. The TEA1795T is a dedicated controller IC for synchronous rectification on the secondary side of resonant converters. It has two driver stages for driving the SR MOSFETs, which are rectifying the outputs of the central tap secondary transformer windings. The two gate driver stages have their own sensing inputs and operate independently of each other. The TEA1795T is fabricated in a Silicon On Insulator (SOI) process.
Synchronous Rectification controller suitable for both high-side and low-side control
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| Isink | sink current | pins GDA/GDB = 9.5 V; VCC = 15 V | 2.2 | 2.7 | A | |
| Isource | source current | VCC = 15 V; pins GDA/GDB = 2 V; during minimum synchronous rectification active time | -0.46 | -0.4 | -0.34 | A |
| tact(sr)(min) | minimum synchronous rectification activation time | 415 | 520 | 625 | ns | |
| td(act)(drv) | driver activation delay time | Vsense(S)A = 0 V; Vsense(S)B = 0 V; Vsense(D)A = falling from +0.5 V to −0.5 V; Vsense(D)B = falling from +0.5 V to −0.5 V | 100 | ns | ||
| Tj | junction temperature | -40 | 150 | °C | ||
| V_deact(drv) | driver deactivation voltage | Vsense(S)A = 0 V; Vsense(S)B = 0 V | -12 | mV | ||
| V_reg(drv) | driver regulation voltage | Vsense(S)A = 0 V; Vsense(S)B = 0 V | -33 | -25 | -17 | mV |
| Vact(drv) | driver activation voltage | Vsense(S)A = 0 V; Vsense(S)B = 0 V | -260 | -220 | -180 | mV |
| VCC | supply voltage | continuous | -0.4 | 38 | V |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| TEA1795T/N1 | TEA1795T/N1,118 | 9352 915 64118 | Volume production | SOT96-1 (SO8) | Tape reel smd | Standard Marking |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | SSA | source sense input MOSFET A | ![]() | ![]() |
| 2 | GND | ground | ||
| 3 | GDA | gate driver output MOSFET A | ||
| 4 | DSA | drain sense input for synchronous timing MOSFET A | ||
| 5 | DSB | drain sense input for synchronous timing MOSFET B | ||
| 6 | GDB | gate driver output MOSFET B | ||
| 7 | VCC | supply voltage | ||
| 8 | SSB | source sense input MOSFET B |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT96-1 | SO8 | plastic small outline package; 8 leads; body width 3.9 mm | MS-012 (JEDEC); 076E03 (IEC); | 2003-02-18 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| TEA1795T/N1 | TEA1795T/N1,118 | TEA1795T/N1 | Always Pb-free | 1 | 1 |
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| TEA1795T | GreenChip synchronous rectifier controller | Data sheet | 2010-11-04 | |
| AN10954 | GreenChip SR TEA1795T dual synchronous rectification driver IC | Application note | 2010-12-14 | |
| 001aan129 | GreenChip logo | Logo | gif | 2012-04-20 |
| UM10431 | GreenChip TEA1795T synchronous rectifier controller demoboard | User manual | 2010-10-26 | |
| UM10465 | TEA1713 and TEA1795 demo board for 150 W all-in-one PC adapter | User manual | 2011-09-28 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us