NXP Semiconductors


Select site:

English

VRM integrated powertrain modules

Selection guide
VRM integrated powertrain modules
PIP202-12M-2 - DC-to-DC converter powertrain
PIP212-12M - DC-to-DC converter powertrain
PIP213-12M - DC-to-DC converter power train

Latest user manuals

UM10117 3 (81Kb)

Latest application notes

AN10348 2 (181Kb)

NXP's 'Intelligent Power' voltage regulator modules like the PIP212-12M and PIP213-12M are complete powertrain solutions for DC/DC converters. Combining MOSFETs, MOSFET driver and Schottky diode into a single, compact device, they significantly reduce size, component count and development time.


The high level of integration also enables unrivalled efficiencies and power densities while maximizing reliability.


These high-performance devices are suited to a host of DC/DC conversion uses. In particular, they are ideal for the low-output-voltage, high-current and high-frequency converters used in communications and computing systems. Their unique attributes let you squeeze more functionality into less space for a real market advantage.


Key features

  • Highly integrated and fully optimized powertrain solutions
  • Input voltages from 3.3 to 16 V
  • Output voltages from 0.8 to 6 V
  • Maximum output currents up to 35 A
  • Operating frequencies up to 1 MHz
  • Compact, industry-standard HVQFN surface-mount packages

Key benefits

  • Simpler designs
  • Reduced development costs
  • Smaller end products
  • Improved system efficiency
  • Higher power density
  • Increased reliability

Key applications

  • Point-of-load (POL) DC/DC converters
  • Voltage regulator modules
  • Small form factor PCs
  • DDR memory systems

Information resources