DC6M60xX6 family
6 MHz, 650 mA, ultra small DC-to-DC buck converter
The DC6M60xX6 family consists of highly efficient 6 MHz, 650 mA step-down DC-to-DC converters. The devices convert input voltages between 2.3 V and 5.5 V to fixed output voltages of 1.2 V, 1.5 V, 1.8 V or 2.85 V.
The devices of DC6M60xX6 family are optimized for battery-driven applications. Their high efficiency of up to 95 % enables an extended battery life in all portable designs. Buck operation at a switching frequency of 6 MHz allows using only a small low-cost 470 nH coil and two capacitors. Besides working with standard chip inductors, the DC6M60xX6 family devices also support Printed-Circuit Board (PCB) coils and air coils.
Product versions with and without automatic mode selection between Pulse Frequency Modulation (PFM) and Pulse Width Modulation (PWM) are available. Optionally the devices can be switched to forced PWM mode.
| Type number | Package | Product status | Regulator type | Standby current [typ](µA) | VO (1)(V) | VI [max](V) | VI [min](V) | VO (2)(V) | Efficiency(%) | Mode select | Output ripple p-p [typ](mV) | IO [max](mA) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| DC6M601X6 | Production | step-down | 0.2 | 1.2; 1.5; 1.8; 2.85 | 5.5 | 2.3 | 95 | Modulation select | 7 | 650 | ||
| DC6M602X6 | Production | step-down | 0.2 | 1.2; 1.5 | 5.5 | 2.3 | 1.5; 1.8 | 95 | Voltage select with auto modulation; Voltage select with forced PWM | 7 | 650 | |
| DC6M603X6 | Production | step-down | 0.2 | 1.2; 1.5; 1.8 | 5.5 | 2.3 | 95 | X-Shutdown with auto modulation | 7 | 650 |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| DC6M601X6/12S | DC6M601X6/12S,135 | 9340 672 07135 | Volume production | |||
| DC6M601X6/15S | DC6M601X6/15S,135 | 9340 672 08135 | Volume production | |||
| DC6M601X6/18S | DC6M601X6/18S,135 | 9340 672 09135 | Volume production | |||
| DC6M601X6/285S | DC6M601X6/285SF | 9340 673 47135 | Volume production | |||
| DC6M602X6/1215A | DC6M602X6/1215A,13 | 9340 672 11135 | Volume production | |||
| DC6M602X6/1215F | DC6M602X6/1215F,13 | 9340 672 13135 | Volume production | |||
| DC6M602X6/1218A | DC6M602X6/1218A,13 | 9340 666 55135 | Volume production | |||
| DC6M602X6/1218F | DC6M602X6/1218F,13 | 9340 672 14135 | Volume production | |||
| DC6M602X6/1518A | DC6M602X6/1518A,13 | 9340 672 12135 | Volume production | |||
| DC6M602X6/1518F | DC6M602X6/1518F,13 | 9340 672 15135 | Volume production | |||
| DC6M603X6/12A | DC6M603X6/12A,135 | 9340 672 16135 | Volume production | |||
| DC6M603X6/15A | DC6M603X6/15A,135 | 9340 672 17135 | Volume production | |||
| DC6M603X6/18A | DC6M603X6/18A,135 | 9340 666 56135 | Volume production |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| DC6M601X6/12S | DC6M601X6/12S,135 | Not available | Always Pb-free | 1 | 1 | ||||
| DC6M601X6/15S | DC6M601X6/15S,135 | Not available | Always Pb-free | 1 | 1 | ||||
| DC6M601X6/18S | DC6M601X6/18S,135 | Not available | Always Pb-free | 1 | 1 | ||||
| DC6M601X6/285S | DC6M601X6/285SF | Not available | Always Pb-free | 1 | 1 | ||||
| DC6M602X6/1215A | DC6M602X6/1215A,13 | Not available | Always Pb-free | 1 | 1 | ||||
| DC6M602X6/1215F | DC6M602X6/1215F,13 | Not available | Always Pb-free | 1 | 1 | ||||
| DC6M602X6/1218A | DC6M602X6/1218A,13 | Not available | Always Pb-free | 1 | 1 | ||||
| DC6M602X6/1218F | DC6M602X6/1218F,13 | Not available | Always Pb-free | 1 | 1 | ||||
| DC6M602X6/1518A | DC6M602X6/1518A,13 | Not available | Always Pb-free | 1 | 1 | ||||
| DC6M602X6/1518F | DC6M602X6/1518F,13 | Not available | Always Pb-free | 1 | 1 | ||||
| DC6M603X6/12A | DC6M603X6/12A,135 | Not available | Always Pb-free | 1 | 1 | ||||
| DC6M603X6/15A | DC6M603X6/15A,135 | Not available | Always Pb-free | 1 | |||||
| DC6M603X6/18A | DC6M603X6/18A,135 | Not available | Always Pb-free | 1 | 1 |
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| DC6M60XX6_FAM | 6 MHz, 650 mA, ultra small DC-to-DC buck converter | Data sheet | 2013-01-29 | |
| 75017340 | DC6M4/5/6 series 6 MHz DC/DC step-down converter | Leaflet | 2012-10-02 | |
| wlcsp6_3d | wlcsp6_3d | Outline 3d | gif | 2013-03-01 |
| Type number | Ordering code (12NC) | Orderable part number | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|
| DC6M602X6/1215F | 9340 672 13135 | DC6M602X6/1215F,13 | Not available | ||||||
| DC6M602X6/1218A | 9340 666 55135 | DC6M602X6/1218A,13 | |||||||
| DC6M602X6/1518F | 9340 672 15135 | DC6M602X6/1518F,13 | Not available | ||||||
| DC6M602X6/1218F | 9340 672 14135 | DC6M602X6/1218F,13 | Not available | ||||||
| DC6M602X6/1215A | 9340 672 11135 | DC6M602X6/1215A,13 | |||||||
| DC6M602X6/1518A | 9340 672 12135 | DC6M602X6/1518A,13 | |||||||
| DC6M603X6/12A | 9340 672 16135 | DC6M603X6/12A,135 | |||||||
| DC6M603X6/15A | 9340 672 17135 | DC6M603X6/15A,135 | |||||||
| DC6M603X6/18A | 9340 666 56135 | DC6M603X6/18A,135 | |||||||
| DC6M601X6/12S | 9340 672 07135 | DC6M601X6/12S,135 | EU | Farnell Europe | 0 | 1 | 05/17/2013 | ||
| ASIA | Element 14 | 0 | 1 | 17/05/2013 | |||||
| DC6M601X6/285S | 9340 673 47135 | DC6M601X6/285SF | EU | Farnell Europe | 0 | 1 | 05/17/2013 | ||
| ASIA | Element 14 | 0 | 1 | 17/05/2013 | |||||
| DC6M601X6/18S | 9340 672 09135 | DC6M601X6/18S,135 | EU | Farnell Europe | 0 | 1 | 05/17/2013 | ||
| ASIA | Element 14 | 0 | 1 | 17/05/2013 | |||||
| DC6M601X6/15S | 9340 672 08135 | DC6M601X6/15S,135 | EU | Farnell Europe | 0 | 1 | 05/17/2013 | ||
| ASIA | Element 14 | 0 | 1 | 17/05/2013 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us