SSL2102T
Dimmable LED driver IC
The SSL2102 is a Switched Mode Power Supply (SMPS) driver IC that operates in combination with a phase cut dimmer directly from the rectified mains. It is designed to drive LED devices. The device includes a high-voltage power switch, a circuit to allow start-up directly from the rectified mains voltage and a high-voltage circuitry to supply the phase cut dimmer. For dimmer applications, an integrated dedicated circuitry optimizes the dimming curve.
Mains LED driver ICs for dimmable LED lighting
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| fosc | oscillator frequency | 10 | 100 | 200 | kHz | |
| Plamp | lamp power | 25 | W | |||
| RDSon | drain-source on-state resistance | Isource = -0.2 A; Tj = 125 °C; power switch | 9.5 | 10 | Ω | |
| RDSon | drain-source on-state resistance | Tj = 25 °C; power switch; Isource = -0.5 A | 4.5 | 6.5 | 7.5 | Ω |
| Tj | junction temperature | -40 | 150 | °C | ||
| VCC | supply voltage | continuous | -0.4 | 40 | V | |
| Vdrain | drain voltage | Tj = 25 °C; DMOS power transistor | -0.4 | 600 | V | |
| Vmains | mains voltage | 100 | 230 | V |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| SSL2102T/N1 | SSL2102T/N1,518 | 9352 886 09518 | Volume production | SOT163-1 (SO20) | Reel Dry Pack, SMD, 13" | Standard Marking |
| SSL2102T/DB/FLYB120V | SSL2102T/DB/FLYB12 | 9352 904 92598 | Development | SOT163-1 (SO20) | Standard Marking | |
| SSL2102T/DB/FLYB230V | SSL2102T/DB/FLYB23 | 9352 904 93598 | Development | SOT163-1 (SO20) | Standard Marking |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | SBLEED | drain of internal strong bleeder switch | ![]() | ![]() |
| 2 | GND | ground | ||
| 3 | GND | ground | ||
| 4 | WBLEED | drain of internal weak bleeder switch | ||
| 5 | VCC | supply voltage | ||
| 6 | GND | ground | ||
| 7 | GND | ground | ||
| 8 | BRIGHTNESS | brightness input | ||
| 9 | RC2 | setting for frequency reduction | ||
| 10 | RC | frequency setting | ||
| 11 | PWMLIMIT | PWM limit input | ||
| 12 | ISENSE | current sense input for WBLEED | ||
| 13 | AUX | Input for voltage from auxiliary winding for timing (demagnetization) | ||
| 14 | GND | ground | ||
| 15 | SOURCE | source of internal power switch | ||
| 16 | GND | ground | ||
| 17 | GND | ground | ||
| 18 | GND | ground | ||
| 19 | GND | ground | ||
| 20 | DRAIN | drain of internal power switch; input for start-up current and valley sensing |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT163-1 | SO20 | plastic small outline package; 20 leads; body width 7.5 mm | MS-013 (JEDEC); 075E04 (IEC); | 2003-02-19 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| SSL2102T/N1 | SSL2102T/N1,518 | SSL2102T/N1 | Always Pb-free | NA | 3 | ||||
| SSL2102T/DB/FLYB120V | SSL2102T/DB/FLYB12 | Not available | NA | NA | |||||
| SSL2102T/DB/FLYB230V | SSL2102T/DB/FLYB23 | Not available | NA | NA |
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| SSL2102 | Dimmable Greenchip driver for LED lighting | Data sheet | 2011-12-02 | |
| AN10831 | SSL2102 30 W flyback triac dimmable LED driver | Application note | 2011-03-23 | |
| AN10754 | SSL2101 and SSL2102 dimmable mains LED driver | Application note | 2012-11-05 | |
| AN10876 | Buck converter for SSL applications | Application note | 2011-06-23 | |
| AN10912 | SMPS EMC and layout guidlines | Application note | 2011-02-18 | |
| AN10937 | Dimmable LED based lamps | Application note | 2011-05-23 | |
| 75017204 | NXP GreenChip iCFL and GreenChip iSSL smart lighting solutions | Brochure | 2012-01-09 | |
| 75017223 | LED Lighting Solutions Quick Start Guide With NXP Driver ICs | Brochure | 2012-01-12 | |
| 75016759 | 400 W TVS diodes in FlatPower packages; NXP transient voltage suppressor (TVS) diodes | Leaflet | 2009-08-01 | |
| 75017025 | NXP mains LED driver IC SSL2103 for dimmable LED lighting | Leaflet | 2010-11-24 | |
| 001aan129 | GreenChip logo | Logo | gif | 2012-04-20 |
| R_10018 | Smart lighting: A bright idea whose time has come | Report | 2011-12-20 | |
| UM10386 | SSL2102 19 W to 22 W mains dimmable LED driver | User manual | 2011-02-01 | |
| UM10417 | Demo board for mains 17 W LED driver and dimmer using the SSL2102 | User manual | 2010-09-30 | |
| UM10508 | 230 V (AC) 17 W LED driver and dimmer Demo board using the SSL2102 | User manual | 2012-01-16 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
SSL2102 Triac - dimmable Flyback demonstration board
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us