SSL3401HN

Low voltage dimmable LED controller IC


Quick ordering

DistributorIn Stock
OR:  

The SSL3401HN is a Switched Mode Power Supply (SMPS) controller IC. It operates in combination with a phase cut dimmer and a 12 V (AC or DC) low voltage electronic or magnetic transformer. It is designed to drive LED devices and include a dimmer conduction phase detector.

The chip includes a hysteretic controller for the power converter. It is most suitable for use with a linear LED current source. Two embedded Proportional-Integral (PI) controllers and a 0.052 % resolution PWM generator, adjusted by the dimmer conduction phase, ensure excellent LED current stability for a dimming range from 100 % to less than 5 %. It also minimizes the power loss across the LED current source.

Several protection mechanisms are available:

  • OverVoltage Protection (OVP)
  • Coil Current Limitation (CCL)
  • Short LED protection (SLED)
  • Open LED protection (OLED)
  • UnderVoltage LockOut (UVLO)
  • Advanced adaptive OverTemperature Protection (OTP)

Features and benefits

  • Easy migration to existing lighting control infrastructure
  • Supports most available dimmers and low-voltage transformation solutions
  • Excellent stability of LED current
  • Double PI controllers to enhance the line regulation of the LED current
  • Optimized dimming curve for low voltage transformer compatibility
  • Automatic supply frequency detection for seamless operation with 50 Hz, 60 Hz or DC sources
  • Dimmer conduction angle detection
  • Coil current limitation
  • Temperature roll-back protection
  • OverVoltage Protection (OVP)
  • Power-On-Reset (POR)
  • Shorted LED protection
  • Open LED detection

Applications

  • General LED lighting with various power requirements
  • Dimmable 12 V MR16 and AR111 applications
All information on this product information page is subject to the subsequent disclaimers:
Go to the parametric search
Parametric search

Show functional diagram

aaa-006804
aaa-006804

Demo boards

SSL3401DB1174SSL3401DB1174

SSL3401HN Low voltage dimmable MR16 7W LED driver


Parametrics of this product

SymbolParameterConditionsMinTyp/NomMaxUnit
fsw(PWM)PWM switching frequency12.5kHz
VDDsupply voltage (3.3 V)2.63.33.6V
Vmainsmains voltage100230V

Similar products

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingProduct statusMarkingOrderable part number, (Ordering code (12NC))
SSL3401HN/1HVQFN32
(SOT617-3)
sot617-3_posot617-3_fr
Reel 13" Q1/T1 in DrypackActiveStandard MarkingSSL3401HN/1Y
( 9353 018 28518 )

Pinning information

PinSymbolDescriptionSimplified outlineGraphic symbol
1DNCdo not connectPin configurationsot865-3_3d (HVQFN32)
2RESET_Nreset if LOW
3DNCdo not connect
4DNCdo not connect
5DNCdo not connect
6VDD(IO)3.3 V I/O supply voltage
7DNCdo not connect
8DNCdo not connect
9HYSTSETcomparator hysteresis level setting
10DNCdo not connect
11DNCdo not connect
12LOADPWMoutput load control (input pin at rese
13ILATCHSETACTinput latching current setting control
14OTPSETACTovertemperature setting control
15LEDPWMLED current control (input pin at reset)
16DNCdo not connect
17ACMPNanalog comparator negative input
18ACMPREFanalog comparator reference voltage
19DNCdo not connect
20OVPovervoltage protection sensing input
21DNCdo not connect
22PARAMSETinput latching current and OTP setting input
23DNCdo not connect
24DNCdo not connect
25DNCdo not connect
26FBfeedback loop input voltage
27DNCdo not connect
28LEDSDWNLED current deep dimming control
29VDD3.3 V supply voltage
30BSTDRVApower MOSFET driver output
31BSTDRVBpower MOSFET driver output
32ACMPNanalog comparator negative input
33VSSdie pad ground terminal

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateMSLMSL LF
SSL3401HN/1SSL3401HN/1YSSL3401HN/1Always Pb-free33
Quality and reliability disclaimer

Quality and reliability disclaimer

Important Legal Notice on the product/generic quality information, No Warranty

NXP Semiconductors is providing this data for your convenience only. Please note however that NO WARRANTY, REPRESENTATION, GUARANTEE OR LEGALLY BINDING PRODUCT DESCRIPTION is provided by publishing this informational data, nor does NXP Semiconductors acknowledge or accept any liability related thereto. The documentation and data on NXP Semiconductors products can be found in the data sheets as officially published by NXP Semiconductors. For all purchase of products from NXP Semiconductors the NXP Semiconductors' General Terms and Conditions of Commercial Sale will apply.

NXP SEMICONDUCTORS PROVIDES THE DATA HEREUNDER “AS IS” WITHOUT WARRANTY WHATSOEVER. NXP SEMICONDUCTORS DOES NOT WARRANT OR REPRESENT THAT ANY DATA PROVIDED ON THIS WEBSITE IS CORRECT OR FIT FOR A PARTICULAR PURPOSE WHATSOEVER. IT IS PROVIDED WITHOUT ANY WARRANTY WHATSOEVER, WHETHER EXPRESS, IMPLIED OR OTHERWISE, REGARDING ITS ACCURACY, COMPLETENESS NONINFRINGEMENT OF INTELLECTUAL PROPERTY OR OTHERWISE AND MAY BE CHANGED, MODIFIED OR DELETED BY NXP SEMICONDUCTORS AT ANY TIME.

Any use of the data provided hereunder is at your own risk.

IN NO EVENT SHALL NXP SEMICONDUCTORS, BE LIABLE FOR ANY DIRECT, SPECIAL, INDIRECT, CONSEQUENTIAL, PUNITIVE, OR INCIDENTAL DAMAGES (INCLUDING WITHOUT LIMITATION DAMAGES FOR LOSS OF BUSINESS, BUSINESS INTERRUPTION, LOSS OF USE, LOSS OF DATA OR INFORMATION, AND THE LIKE) ARISING OUT OF THE USE OF THE DATA, WHETHER OR NOT BASED ON TORT (INCLUDING NEGLIGENCE), STRICT LIABILITY, BREACH OF CONTRACT, BREACH OF WARRANTY OR ANY OTHER THEORY, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGES. NOTWITHSTANDING ANY DAMAGES THAT YOU MIGHT INCUR FOR ANY REASON WHATSOEVER (INCLUDING, WITHOUT LIMITATION, ALL DAMAGES REFERENCED ABOVE AND ALL GENERAL DAMAGES), THE ENTIRE LIABILITY OF NXP SEMICONDUCTORS, AND YOUR EXCLUSIVE REMEDY FOR ALL OF THE FOREGOING SHALL BE LIMITED TO ACTUAL DAMAGES INCURRED BY YOU BASED ON REASONABLE RELIANCE UP TO ONE DOLLARS (US$1.00). THE FOREGOING LIMITATIONS, EXCLUSIONS AND DISCLAIMERS SHALL APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW, EVEN IF ANY REMEDY FAILS OF ITS ESSENTIAL PURPOSE.

Your use of this data, and all consequences of such use, is solely your responsibility. You must perform sufficient engineering and additional qualification testing in order to properly evaluate your application and determine whether a candidate NXP Semiconductors device is suitable for use in that application.

NXP Semiconductors' products are specifically designed and manufactured to be used within the electrical, thermal, mechanical and other parameters set forth in NXP Semiconductors' data sheets. Quality and reliability data provided by NXP Semiconductors, such as MTBF, MSL and FIT, is intended to be a non-binding estimate of product performance based upon diffusion process, history only. It does not imply that any performance levels reflected in such data can be met if the product is operated outside the conditions expressly stated in the latest published data sheet for a device or in your application.

The RoHS data provided hereunder is preliminary and non binding for NXP Semiconductors. NXP Semiconductors does not accept any liability related to this data.

NXP Semiconductors products are not designed, authorized or warranted to be suitable for use in medical, military, aircraft, space or life support equipment, nor in applications where failure or malfunction of an NXP Semiconductors product can reasonably be expected to result in personal injury, death or severe property or environmental damage nor for any other use that is not explicitly agreed between the parties. NXP Semiconductors accepts no liability for inclusion and/or use of NXP Semiconductors products in such equipment or applications and therefore such inclusion and/or use is at the customer's own risk.

Any use of NXP Semiconductors' products beyond the scope defined in the current NXP Semiconductors' data sheet voids all warranty responsibility of NXP Semiconductors with respect to such devices, and also voids all responsibility of NXP Semiconductors with respect to any applications assistance, product design, software performance or services of any kind that were or may have been performed in connection with the sale of any such devices.

Further, resale of NXP Semiconductors' products or services with statements different from or beyond the parameters stated by NXP Semiconductors for that product in official NXP Semiconductors data sheets, or without the warnings or instructions provided by NXP Semiconductors, voids all express and any implied warranties for the associated NXP Semiconductors product or service, and is an unfair and deceptive business practice.

Documentation for this product

File nameTitleTypeFormatDate
SSL3401HNLow voltage dimmable controller for LED lightingData sheetpdf2014-01-28
AN11411SSL3401HN dimmable driver for MR16/12 V GU5.3Application notepdf2014-01-23
939775017450NXP dimmable LED controller for MR16 / 12 V SSL3401Leafletpdf2013-06-03
UM10731SSL3401DB1174 7 W mains dimmable MR16/12 V driver for GU5.3 22 mmUser manualpdf2013-11-14
SOT617-3_528HVQFN32; Reel dry pack, SMD, 13" Q2/T3 turn product orientation Orderable part number ending, 528 or MP Ordering code (12NC) ending 528Packingpdf2014-07-24
SOT617-3_518HVQFN32; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,518 or Y Ordering code (12NC) ending 518Packingpdf2015-04-01
sot617-3_frFootprint for reflow soldering SOT617-3Reflow solderingpdf2009-10-08
sot617-3_poplastic thermal enhanced very thin quad flat package; no leads; 32 terminals; body 5 x 5 x 0.85 mmOutline drawingpdf2002-10-21
SOT617-3_118HVQFN32; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packingpdf2014-04-02

Ordering & availability

Type numberOrdering code (12NC)Orderable part numberRegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
SSL3401HN/19353 018 28518SSL3401HN/1Y       

Sample

Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

Find answers to your design questions on this page. If available you can find information in our NXP Support Community or you can find NXP models, Demo boards and Design tools.

Frequently asked questions and Community discussions

The Frequently asked questions are answers provided by NXP technical experts. The discussions are between users of the Community, these can be NXP technical experts, but also other users.

Please wait. Loading data...


No items available, please go to the Community to engage in a new discussion.

Disclaimer All Community items are matched using search logic, so not all results may be equally relevant.
Any opinions, advice, statements or other information in the discussions posted or transmitted by any third party are the responsibility of the author of that message and not of NXP.

{"subtitle":"","category":[],"basictype":["SSL3401HN"]}

Demo boards

SSL3401DB1174SSL3401DB1174

SSL3401HN Low voltage dimmable MR16 7W LED driver
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
Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.