Highly integrated drivers are key to creating real form-factor replacements for incandescent lighting. Our solutions also feature either pin-to-pin compatibility or the ability to share the same controller, helping ease your design and manufacture process. Our solutions enable the next generation of CFL lamps promoted by both US (DoE SuperCFL) and EU directives.
Power management
Highly integrated drivers hold the key to incandescent replacements
Key features and benefits
- Highest integration level
- Create quality CFL lamps
- Fast start up time
- Extend lifetime
- Dimmable down to 10%
Key applications
- Residential lighting
- Office and industrial lighting
- Shop and retail lighting
Design tools & Assets
A central place for your design support and tooling.
For today´s short product development cycles, NXP
helps you with this portal to simplify your design.
Read more
Related links
Leaflet
- NXP 600 V HF-TL lamp drivers UBA2015, UBA2015A and UBA2016A (pdf) (2012-02-14)
- NXP GreenChip lighting driver ICs UBA2026x and UBA2027x (pdf) (2012-01-30)
Selection guide
- NXP GreenChip Lighting Solutions selection guide: The smarter way to energy efficiency (pdf) (2012-10-29)
Other type
- UBA20271/2, 用于可调光紧凑型荧光灯的350V和600V功率芯片中文产品数据手册 (pdf) (2012-08-02)
Training & events
Products
Demo boards
| Type number | Description | Status | Quick access |
|---|---|---|---|
| UBA2015DB01 | UBA2015P reference design 230 V | ||
| UBA2015DB02 | UBA2015P reference design 120 V | ||
| UBA2015DB04 | UBA2015AT dimmable dual lamp reference design 230 V | ||
| UBA2015DB05 | UBA2015AT dimmable dual lamp reference design 120 V | ||
| UBA2017ADB1070 | UBA2017AT 420V(DC) 2 x 35 W dimmable | ||
| UBA2017DB1064 | UBA2017P 2 x 28 W T5 demo board with passive PFC | Order demo boards | |
| UBA20260DB01 | UBA20260DB01 23 W 120 V Step-dimming CFL reference design | ||
| UBA20260DB02 | UBA20260DB02 23 W 230 V Step-dimming CFL reference design | ||
| UBA20261DB01 | UBA20261DB01 18 W 120 V Step-dimming CFL reference design | ||
| UBA20262DB01 | UBA20262DB01 18 W 230 V Step-dimming CFL reference design | ||
| UBA20270DB1122 | 230V 35W LED Spot high PF demo board |







Follow us