TDA3629
Light position controller
The Light position controller (Leucht Weiten Steller, LWS) is a monolithic integrated circuit intended to be used in passenger cars. This device adapts the elevation of the light beam of the head light of the car to a state defined by the car driver using a potentiometer on the dashboard.
Light position controller
| Type number | Package | Package material | Application | Configuration | Category | Function | Operating Temperature(Cel) |
|---|---|---|---|---|---|---|---|
| TDA3629 | SOT97-1 (DIP8) | DIL8 | Control Devices | n.a. | ASIC | Microcontrollers | -40 ~ +105 |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| TDA3629/Y | TDA3629/Y,112 | 9352 888 86112 | Volume production | SOT97-1 (DIP8) | Tube | Standard Marking |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| TDA3629/N2 | TDA3629/N2,112 | 9352 162 10112 | Withdrawn Replacement product | SOT97-1 (DIP8) | Tube | Standard Marking |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT97-1 | DIP8 | plastic dual in-line package; 8 leads (300 mil) | SC-504-8 (EIAJ); MO-001 (JEDEC); 050G01 (IEC); | 2003-02-13 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| TDA3629/N2 | 935216210112 | 31-dec-09 | 31-mrt-12 | TDA3629/Y | DN 64 |
| FAB ICN5 Closure. Refer to PCN200901053A dated January 21, 2009. Extended Last Time Delivery till 31.3.2012. Replacement type with new diffusion fab location only |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| TDA3629/Y | TDA3629/Y,112 | TDA3629/Y | Always Pb-free | NA | NA |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| TDA3629/N2 | TDA3629/N2,112 | Not available | Always Pb-free | NA | NA |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| TDA3629/N2 | 935216210112 | 31-dec-09 | 31-mrt-12 | TDA3629/Y | DN 64 |
| FAB ICN5 Closure. Refer to PCN200901053A dated January 21, 2009. Extended Last Time Delivery till 31.3.2012. Replacement type with new diffusion fab location only |
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| TDA3629 | Light position controller | Data sheet | 1996-09-04 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us