By reducing power consumption and extending battery life in mobile applications, we let consumers make the most of advanced features like hi-fi audio, video processing, and larger color displays.
Each PMU draws on an extensive array of process technologies, IP libraries, and system know-how to deliver the right combination of features. Programmable options deliver a high degree of flexibility and customization. Each PMU is programmable via an I²C interface and uses power-enable pins to provide real-time control of power management. Techniques for the autonomous support of the back-up battery also increase performance in real time. Special functions, including backlight dimming and ambient light control, enhance display performance. Other options, like SIM and touchscreen interfaces, ADCs, and other non-power functions, deliver better performance and higher efficiency in less space.
| Product | Programmable power supplies | LDOs | ECO mode | Charge pump | SIM interface | Serial interface | RTC | Battery-management functions | (Audio) peripherals | Package(dimensions) |
|---|---|---|---|---|---|---|---|---|---|---|
| PCF50603 | 9 |
2 x 100-mA for RF supplies 2 x 150-mA for small external capacitors 1 x 150-mA for I/O pads 1 x 100-mA for ECO mode 1 x 100-mA for small external capacitors 1 x 250-mA for hands-free audio |
Yes | 75 mA | 1.8 / 3 V | I²C-bus | 32 kHz | Integrated battery charger, battery voltage supervisor, backup battery charger | 3 PWM/LED drivers, 2 accessory-recognition pins, microphone bias supply | HVQFN48 (6 x 6 mm) |
| Product | DC/DC converter | Programmable power supplies | Charging current | ECO mode | USB charging | Charge pump | USIM interface | Serial interface | RTC | Battery-management functions | Display support | (Audio) peripherals | Package(dimensions) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PCF50611 | 500 mA | 11 | 850 mA | Yes | Yes | 75 mA | 1.8 / 3 V | I²C-bus | 32 kHz | Integrated battery charger, battery voltage supervisor, backup battery charger | Backlight dimming in 256 steps | 3 PWM/LED drivers, 2 accessory-recognition pins, microphone bias supply | HVQFN52 (6 x 6 mm) |
| Product | DC/DC converter | LDOs | I/O | Serial interface | Battery-management functions | Display support | (Audio) peripherals | Package(dimensions) |
|---|---|---|---|---|---|---|---|---|
| PCF50626 |
2 x step-down (900 and 600 mA) 1 x step-up (300 mA) or step-down (600 mA) 1 x step-up (25 mA) for up to 5 white LEDs |
2 x 150-mA (1.2 to 3.0 V) for voltage regulation 2 x 100-mA (1.2 to 3.0 V) for voltage regulation 8 x 150-mA (1.2 to 3.3 V) for general purposes 1 x 250-mA (2.6 to 3.2 V) for high-current regulator 1 x 150-mA (1.2 to 3.3 V) for I/O pads 1 x 70-mA (1.8 or 3.0 V) for USIM card 1 x 50-mA (1.2 to 3.3 V) for USB controller 1 x 5-mA (0.6 to 2.9 V) for low-current regulator |
8 GPIO 4 GPO |
I²C-bus | Integrated battery charger up to 1A, battery voltage supervisor, backup battery charger | Ambient light control module, manual and automatic dimming down to 1% of maximum light output, resistive touchscreen interface | 3 PWM/LED drivers, 2 accessory-recognition pins, microphone bias supply | HVQFN112 (7 x 7 mm) |
| Product | DC/DC converter | LED boost converter | LDOs | GPIO | USB charging | Serial interface | ADC | Battery-management functions | Display support | Package(dimensions) |
|---|---|---|---|---|---|---|---|---|---|---|
| PCF50633 |
2 x step-down (up to 500 mA) 1 x up/down(up to 1.1 A) |
1 (up to 20 V) |
4 x 50-mA (1.3 to 3.6 V) 2 x 150-mA (1.3 to 3.6 V) 1 x 200-mA (1.3 to 3.6 V) |
Up to 4 | Yes | I²C-bus | 10-bit | Battery charge-and-play function, backup battery charging, undervoltage lockout detectors | Ambient light control module, manual dimming down to 1% of maximum light output | HVQFN68 (8 x 8 mm) |