NXP Semiconductors


Select site:

English

TOPFET - 50 V protected MOSFET

Parametric Search
TOPFET - 50 V protected MOSFET

Latest products

BUK1M200-50SGTD

Quad channel logic level TOPFET

Datasheet (303Kb)

Enter one of the world's foremost MOSFET power portfolios and sample our robust and easy-to-use standard power MOSFETs; and the amazing µTrenchMOS family - ideal for space- and power-critical applications; or our LFPAK power MOSFET range boasting ultra-low RDS(on), high-speed switching and voltage ratings up to 100 V.


And our robust and easy-to-use, standard power MOSFETs have helped drive the move to replace bipolar transistors in controlling the speed and direction of low-voltage brushed and brushless DC motors.



NXP has taken PowerMOS products to the next generation in response to the trend for smaller, more highly featured portable and domestic appliances. By combining our expertise in package miniaturization and advanced Trench technology, the innovative μTrenchMOS™ family delivers world-class performance in a range of ultra-compact, industry-standard packages making it the ideal choice for all space- and power-critical applications.