NXP Semiconductors


Select site:

English
Thyristors
2N5064 - Thyristor sensitive gate
BT145-800R - Thyristors
BT148-400R - Thyristors logic level
BT148-500R - Thyristors logic level
BT148-600R - Thyristors logic level
BT148W-600R - Thyristors logic level
BT149B - Thyristors logic level
BT149D - Thyristors logic level
BT149G - Thyristors logic level
BT150-500R - Thyristors logic level
BT150S-600R - Thyristors logic level
BT151-1000RT - 12 A thyristor high blocking voltage high operating temperature
BT151-500C - Thyristors
BT151-500R - Thyristors
BT151-650C - Thyristors
BT151-650R - Thyristors
BT151-800C - Thyristors
BT151-800R - Thyristors
BT151S-500R - Thyristors
BT151S-650R - Thyristors
BT151S-800R - Thyristors
BT151U-500C - Thyristors
BT151U-650C - Thyristors
BT151U-800C - Thyristors
BT151X-500C - Thyristors
BT151X-500R - Thyristors
BT151X-650C - Thyristors
BT151X-650R - Thyristors
BT151X-800C - Thyristors
BT151X-800R - Thyristors
BT152-400R - Thyristors
BT152-600R - Thyristors
BT152-800R - Thyristors
BT152B-400R - Thyristors
BT152B-600R - Thyristors
BT152B-800R - Thyristors
BT152X-400R - Thyristors
BT152X-600R - Thyristors
BT152X-800R - Thyristors
BT168E - Thyristors logic level for RCD/GFI/LCCB applications
BT168G - Thyristors logic level for RCD/GFI/LCCB applications
BT168GW - Thyristors; logic level for RCD/GFI/LCCB applications
BT169B - Thyristors logic level
BT169D - Thyristors logic level
BT169D-L - Thyristor logic level
BT169D/01 - Thyristors logic level
BT169G - Thyristors logic level
BT169H - Thyristor, logic level, high voltage
BT258-500R - Thyristors logic level
BT258-600R - Thyristors logic level
BT258-800R - Thyristors logic level
BT258S-800R - Thyristors logic level
BT258U-600R - Thyristors logic level
BT258X-500R - Thyristors logic level
BT258X-600R - Thyristors logic level
BT258X-800R - Thyristors logic level
BT300S-600R - Thyristors
BTH151S-650R - Thyristor High Repetitive Surge
EC103D1 - Thyristor, sensitive gate
MCR08BT1 - Thyristor; logic level
NXL0840 - SCR logic level

Latest products

EC103D1

Thyristor, sensitive gate

Datasheet (71Kb)

Latest application notes

AN10384 1 (239Kb)
AN00033 1 (12347Kb)

NXP's comprehensive range of triacs and thyristors includes 3-quadrant (High Commutation) and 4-quadrant triacs, and silicon controlled rectifiers. Among their many uses, they provide the interface between the control IC and AC loads found in home appliances.


The first choice in providing reliable control of any load is NXP's three-quadrant (Hi-Com) triacs. Their superior immunity to electrical noise and false triggering when controlling non-linear, inductive or capacitive loads reduces the need for the protection components that are essential for standard four-quadrant triacs.


Guaranteed voltage ratings extend to 1000 V to satisfy the demanding requirements of motor direction control. Gate currents also range from 5 mA for ease of driving, to 50 mA for the best immunity to false triggering.