TEA1733MT
GreenChip SMPS control IC
The TEA1733/38 family of IC´s are low cost Switched Mode Power Supply (SMPS) controller IC intended for flyback topologies. They operate in fixed frequency mode. To reduce ElectroMagnetic Interference (EMI), frequency jitter has been implemented. Slope compensation is integrated for Continuous Conduction Mode (CCM) operation.
NXP Greenchip flyback controllers TEA173x
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| Vstartup | start-up voltage | 18.6 | 20.6 | 22.6 | V | |
| fosc | oscillator frequency | 85.5 | 91.5 | 97.5 | kHz | |
| ICC(startup) | start-up supply current | VCC < Vstartup | 5 | 10 | 15 | µA |
| Tj | junction temperature | -40 | 150 | °C | ||
| VCC | supply voltage | continuous | -0.4 | 30 | V | |
| VCC | supply voltage | t < 100 ms | 35 | V | ||
| Vth(UVLO) | undervoltage lockout threshold voltage | 11.2 | 12.2 | 13.2 | V |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| TEA1733MT/N1 | TEA1733MT/N1,118 | 9352 911 36118 | Volume production | SOT96-1 (SO8) | Tape reel smd | Standard Marking |
| TEA1733MT/N2 | TEA1733MT/N2,118 | 9352 939 22118 | Volume production | SOT96-1 (SO8) | Tape reel smd | Standard Marking |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | VCC | supply voltage | ![]() | ![]() |
| 2 | GND | ground | ||
| 3 | DRIVER | gate driver output | ||
| 4 | ISENSE | current sense input | ||
| 5 | VINSENSE | input voltage protection input | ||
| 6 | PROTECT | general purpose protection input | ||
| 7 | CTRL | control input | ||
| 8 | OPTIMER | overpower and restart timer |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| TEA1733MT/N1 | TEA1733MT/N1,118 | TEA1733MT/N1 | Always Pb-free | 1 | 1 | ||||
| TEA1733MT/N2 | TEA1733MT/N2,118 | TEA1733MT/N2 | Always Pb-free | 1 | 1 |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | GreenChip SMPS control IC (v.1.0) | 2011-02-04 | |
| Application note | GreenChip TEA1733 series fixed frequency flyback controller (v.3.0) | 2010-11-24 | |
| Application note | AN10868 - GreenChip TEA1733 シリーズ 固定周波数フライバック コントローラ japanese version (v.1.0) | 2011-02-25 | |
| Brochure | NXP GreenChip flyback controllers TEA173x (v.1.0) | 2011-03-15 | |
| Logo | gif | GreenChip logo (v.1.0) | 2012-04-20 |
| User manual | GreenChip 65 W TEA1733(L)T demoboard (v.2.0) | 2010-06-02 | |
| User manual | GreenChip 65 W TEA1733LT/T printer reference board (v.1.0) | 2010-12-17 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us