TEA1716T

Resonant power supply control IC with PFC


Quick ordering

DistributorIn Stock
OR:  

The TEA1716 integrates a Power Factor Corrector (PFC) controller and a controller for a Half-Bridge resonant Converter (HBC) in a multi-chip IC. It provides the drive function for the discrete MOSFET in an up-converter and for the two discrete power MOSFETs in a resonant half-bridge configuration.The integrated burst mode and power management functionality of TEA1716 enable resonant applications that meet the Energy Using Product Directive (EuP) lot 6 (< 0.5 W in standby mode). Highly efficient and reliable power supplies providing from 90 W to 500 W can be designed easily using the TEA1716, with a minimum of external components.

Features and benefits

  • Integrated PFC and HBC controllers
  • Compliant with Energy Using Product Directive (EuP) lot 6
  • Adaptive non-overlap time
  • Fully integrated burst mode sensing circuitry
  • Capacitive mode protection for HBC controller
  • On-chip high-voltage start-up source
  • Stand-alone operation or IC supplied from external DC source
  • Boundary mode operation with on-time control
  • Universal mains supply operation (70 V to 276 V (AC))
  • Valley/zero voltage switching for minimum switching losses
  • Frequency limiting to reduce switching losses
  • Burst mode switching with soft start and soft stop
  • Integrated high-voltage level shifter
  • Adjustable minimum and maximum frequency
  • Safe restart mode for system fault conditions
  • Overtemperature protection
  • Undervoltage protection for mains(Brownout), boost, IC supply and output voltage
  • Overcurrent regulation and protection for both controllers
  • Accurate overvoltage protection for boost voltage

Applications

  • Small size Notebook adapter
  • Desktop and all-in-one PCs
  • LCD television
  • Plasma television
All information on this product information page is subject to the subsequent disclaimers:
Go to the parametric search
Parametric search

Show functional diagram

Blockdiagram TEA1716
Blockdiagram TEA1716

Parametrics of this product

SymbolParameterConditionsMinTyp/NomMaxUnit
flimit(HB)frequency limit on pin HBCfmin = 20 pF500670kHz
fmax(PFC)PFC maximum frequency100125150kHz
Tjjunction temperature-40150°C
VSUPHVvoltage on pin SUPHVcontinuous-0.4630V
VSUPICvoltage on pin SUPIC-0.438V

Products / Packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarking
TEA1716T/1TEA1716T/1,5189352 965 65518Samples availableSOT137-1
(SO24)
Reel Dry Pack, SMD, 13"Standard Marking
TEA1716T/2TEA1716T/2,5189352 978 99518DevelopmentSOT137-1
(SO24)
Reel Dry Pack, SMD, 13"Standard Marking

Pinning information

PinSymbolDescriptionSimplified outlineGraphic symbol
1COMPPFCfrequency compensation for PFC controllerPin configurationSOT137-1 (SO24)
2SNSMAINSsense input for mains voltage
3SNSAUXPFCsense input for PFC demagnetization timing
4SNSCURPFCsense input for momentary current and soft start of the PFC controller
5SNSOUTsense input for monitoring the output voltage of the HBC
6SUPIClow-voltage supply for SUPIC input; output of internal HV start-up source
7GATEPFCgate driver output for PFC MOSFET
8PGNDpower ground; reference (ground) for HBC low-side and PFC driver
9SUPREGregulated SUPREG IC supply; output from internal regulator; input for drivers
10GATELSgate driver output for low-side MOSFET of HBC
11n.c.not connected; high-voltage spacer
12SUPHVhigh-voltage supply input for internal HV start-up source
13GATEHSgate driver output for high-side MOSFET of HBC
14SUPHShigh-side driver supply input
15HBreference for high-side driver; input for half-bridge slope detection
16n.c.not connected; high-voltage spacer
17SNSCURHBCsense input for momentary HBC current
18SGNDsignal ground; reference (ground) for IC
19CFMINminimum frequency setting for HBC
20SNSBURSTsense input for burst stop activation
21SNSFBsense input for output voltage regulation feedback
22SSHBC/ENcombined soft start timing of HBC and IC enable input; enabling of PFC or PFC and HBC controllers
23RCPROTprotection timer setting for time-out and restart
24SNSBOOSTsense input for boost voltage

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
TEA1716T/1TEA1716T/1,518TEA1716T/1Always Pb-free33
TEA1716T/2TEA1716T/2,518TEA1716T/2Always Pb-free33
Quality and reliability disclaimer

Quality and reliability disclaimer

Important Legal Notice on the product/generic quality information, No Warranty

NXP Semiconductors is providing this data for your convenience only. Please note however that NO WARRANTY, REPRESENTATION, GUARANTEE OR LEGALLY BINDING PRODUCT DESCRIPTION is provided by publishing this informational data, nor does NXP Semiconductors acknowledge or accept any liability related thereto. The documentation and data on NXP Semiconductors products can be found in the data sheets as officially published by NXP Semiconductors. For all purchase of products from NXP Semiconductors the NXP Semiconductors' General Terms and Conditions of Commercial Sale will apply.

NXP SEMICONDUCTORS PROVIDES THE DATA HEREUNDER “AS IS” WITHOUT WARRANTY WHATSOEVER. NXP SEMICONDUCTORS DOES NOT WARRANT OR REPRESENT THAT ANY DATA PROVIDED ON THIS WEBSITE IS CORRECT OR FIT FOR A PARTICULAR PURPOSE WHATSOEVER. IT IS PROVIDED WITHOUT ANY WARRANTY WHATSOEVER, WHETHER EXPRESS, IMPLIED OR OTHERWISE, REGARDING ITS ACCURACY, COMPLETENESS NONINFRINGEMENT OF INTELLECTUAL PROPERTY OR OTHERWISE AND MAY BE CHANGED, MODIFIED OR DELETED BY NXP SEMICONDUCTORS AT ANY TIME.

Any use of the data provided hereunder is at your own risk.

IN NO EVENT SHALL NXP SEMICONDUCTORS, BE LIABLE FOR ANY DIRECT, SPECIAL, INDIRECT, CONSEQUENTIAL, PUNITIVE, OR INCIDENTAL DAMAGES (INCLUDING WITHOUT LIMITATION DAMAGES FOR LOSS OF BUSINESS, BUSINESS INTERRUPTION, LOSS OF USE, LOSS OF DATA OR INFORMATION, AND THE LIKE) ARISING OUT OF THE USE OF THE DATA, WHETHER OR NOT BASED ON TORT (INCLUDING NEGLIGENCE), STRICT LIABILITY, BREACH OF CONTRACT, BREACH OF WARRANTY OR ANY OTHER THEORY, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGES. NOTWITHSTANDING ANY DAMAGES THAT YOU MIGHT INCUR FOR ANY REASON WHATSOEVER (INCLUDING, WITHOUT LIMITATION, ALL DAMAGES REFERENCED ABOVE AND ALL GENERAL DAMAGES), THE ENTIRE LIABILITY OF NXP SEMICONDUCTORS, AND YOUR EXCLUSIVE REMEDY FOR ALL OF THE FOREGOING SHALL BE LIMITED TO ACTUAL DAMAGES INCURRED BY YOU BASED ON REASONABLE RELIANCE UP TO ONE DOLLARS (US$1.00). THE FOREGOING LIMITATIONS, EXCLUSIONS AND DISCLAIMERS SHALL APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW, EVEN IF ANY REMEDY FAILS OF ITS ESSENTIAL PURPOSE.

Your use of this data, and all consequences of such use, is solely your responsibility. You must perform sufficient engineering and additional qualification testing in order to properly evaluate your application and determine whether a candidate NXP Semiconductors device is suitable for use in that application.

NXP Semiconductors' products are specifically designed and manufactured to be used within the electrical, thermal, mechanical and other parameters set forth in NXP Semiconductors' data sheets. Quality and reliability data provided by NXP Semiconductors, such as MTBF, MSL and FIT, is intended to be a non-binding estimate of product performance based upon diffusion process, history only. It does not imply that any performance levels reflected in such data can be met if the product is operated outside the conditions expressly stated in the latest published data sheet for a device or in your application.

The RoHS data provided hereunder is preliminary and non binding for NXP Semiconductors. NXP Semiconductors does not accept any liability related to this data.

NXP Semiconductors products are not designed, authorized or warranted to be suitable for use in medical, military, aircraft, space or life support equipment, nor in applications where failure or malfunction of an NXP Semiconductors product can reasonably be expected to result in personal injury, death or severe property or environmental damage nor for any other use that is not explicitly agreed between the parties. NXP Semiconductors accepts no liability for inclusion and/or use of NXP Semiconductors products in such equipment or applications and therefore such inclusion and/or use is at the customer's own risk.

Any use of NXP Semiconductors' products beyond the scope defined in the current NXP Semiconductors' data sheet voids all warranty responsibility of NXP Semiconductors with respect to such devices, and also voids all responsibility of NXP Semiconductors with respect to any applications assistance, product design, software performance or services of any kind that were or may have been performed in connection with the sale of any such devices.

Further, resale of NXP Semiconductors' products or services with statements different from or beyond the parameters stated by NXP Semiconductors for that product in official NXP Semiconductors data sheets, or without the warnings or instructions provided by NXP Semiconductors, voids all express and any implied warranties for the associated NXP Semiconductors product or service, and is an unfair and deceptive business practice.

Documentation for this product

TypeFormatTitleDate
Data sheetpdfResonant power supply control IC with PFC (v.1.0)2012-01-27
LeafletpdfNXP resonant power supply controller TEA1716 with integrated PFC (v.1.0)2012-02-01
LogogifGreenChip logo (v.1.0)2012-04-20

Ordering & availability

Type numberOrdering code(12NC)Orderable part numberRegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
TEA1716T/19352 965 65518TEA1716T/1,518ASIAWPI2,000100005/14/2012Buy onlinenot available
TEA1716T/29352 978 99518TEA1716T/2,518      not available

Sample

Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

How to search?

Restricted Document

You are accessing a password protected document.
Please choose an option below

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this restricted document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Print password request form:

Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.

Request secure documentation

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this secure document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Datasheet confidential

Fill in your details and you will be contacted

First name*

Last name*

Company*

Country*

Telephone number*

E-mail*

* required.

Your e-mail address will only be used to send the datasheet and will not be used for any other purposes.

No datasheet available

Fill in your details to receive notification when the datasheet becomes available

First name*

Last name*

Company*

E-mail*

* required.

Your email address will only be used to send the datasheet and will not be used for any other purposes.