TEA1752T
GreenChip III SMPS control IC
The GreenChip III is the third generation of green Switched Mode Power Supply (SMPS) controller ICs. The GreenChip III combines a controller for Power Factor Correction (PFC) and a flyback controller. Its high level of integration allows the design of a cost-effective power supply with a very low number of external components.
SMPS control IC PFC + Flyback
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| Vstartup | start-up voltage | 21 | 22 | 23 | V | |
| fsw(PFC)max | maximum PFC switching frequency | 250 | kHz | |||
| fsw(fb)max | maximum flyback switching frequency | 100 | 125 | 150 | kHz | |
| Tj | junction temperature | -40 | 150 | °C | ||
| VHV | voltage on pin HV | -0.4 | 650 | V | ||
| VCC | supply voltage | -0.4 | 38 | V | ||
| Vth(UVLO) | undervoltage lockout threshold voltage | 14 | 15 | 16 | V |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| TEA1752T/1791/DB120W | TEA1752T/1791/DB12 | 9352 911 47598 | Development | SOT109-1 (SO16) | Standard Marking | |
| TEA1752T/1791/DB/90W | TEA1752T/1791/DB/9 | 9352 904 95598 | Development | SOT109-1 (SO16) | Standard Marking | |
| TEA1752T/N1 | TEA1752T/N1,518 | 9352 899 06518 | Volume production | SOT109-1 (SO16) | Reel Dry Pack, SMD, 13" | Standard Marking |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | VCC | supply voltage | ![]() | ![]() |
| 2 | GND | ground | ||
| 3 | FBCTRL | control input for flyback | ||
| 4 | FBAUX | input from auxiliary winding for demagnetization timing and overvoltage protection for flyback | ||
| 5 | LATCH | general purpose protection input | ||
| 6 | PFCCOMP | frequency compensation pin for PFC | ||
| 7 | VINSENSE | sense input for mains voltage | ||
| 8 | PFCAUX | input from auxiliary winding for demagnetization timing for PFCand valley sensing of the PFC part | ||
| 9 | VOSENSE | sense input for PFC output voltage | ||
| 10 | FBSENSE | programmable current sense input for flyback | ||
| 11 | PFCSENSE | programmable current sense input for PFC | ||
| 12 | PFCDRIVER | gate driver output for PFC | ||
| 13 | FBDRIVER | gate driver output for flyback | ||
| 14 | PFCTIMER | delay timer pin for PFC on/off control | ||
| 15 | HVS | high voltage safety spacer, not connected | ||
| 16 | HV | high voltage start-up and valley sensing of flyback part |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| TEA1752T/1791/DB120W | TEA1752T/1791/DB12 | Not available | NA | NA | |||||
| TEA1752T/1791/DB/90W | TEA1752T/1791/DB/9 | Not available | NA | NA | |||||
| TEA1752T/N1 | TEA1752T/N1,518 | TEA1752T/N1 | Always Pb-free | 3 | 3 |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | GreenChip III SMPS control IC (v.2.0) | 2010-06-24 | |
| Application note | GreenChip III TEA1752 integrated PFC and flyback controller (v.1.0) | 2010-07-16 | |
| Application note | SMPS EMC and layout guidlines (v.1.0) | 2011-02-18 | |
| Logo | gif | GreenChip logo (v.1.0) | 2012-04-20 |
| Other type | Application guide: Set-top boxes (STBs) (v.1.0) | 2011-11-28 | |
| User manual | 90 Watt notebook adapter with TEA1752T and TEA1791T (v.1.0) | 2010-05-28 | |
| User manual | 120 Watt notebook adapter with TEA1752T and TEA1791T (v.1.0) | 2010-10-19 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us