TEA1520P
SMPS ICs for low-power systems
The TEA152x family STARplug is a Switched Mode Power Supply (SMPS) controller IC that operates directly from the rectified universal mains. It is implemented in the high-voltage EZ-HV SOI process, combined with a low-voltage Bipolar Complementary Metal-Oxide Semiconductor (BiCMOS) process. The device includes a high-voltage power switch and a circuit for start-up directly from the rectified mains voltage. A dedicated circuit for valley switching is built in, which makes a very efficient slim-line electronic power-plug concept possible. In its most basic version of application, the TEA152x family acts as a voltage source. Here, no additional secondary electronics are required. A combined voltage and current source can be realized with minimum costs for external components
STARplug SMPS controllers with integrated power switch for general purpose applications up to 30W
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| fosc | oscillator frequency | 10 | 100 | 200 | kHz | |
| RDSon | drain-source on-state resistance | Isource = -0.06 A; Tj = 25 °C | 48 | 55.2 | Ω | |
| Tj | junction temperature | -40 | 145 | °C | ||
| Voltages | ||||||
| VCC | supply voltage | continuous | -0.4 | 40 | V | |
| Vdrain | drain voltage | Tj > 0 °C | -0.4 | 650 | V | |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| TEA1520P/N2 | TEA1520P/N2,112 | 9352 699 62112 | Volume production | SOT97-1 | Tube | Standard Marking |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | VCC | supply voltage | ![]() | ![]() |
| 2 | GND | ground | ||
| 3 | RC | frequency setting | ||
| 4 | REG | regulation input | ||
| 5 | AUX | input for voltage from auxiliary winding for timing (demagnetization) | ||
| 6 | SOURCE | source of the internal MOS switch | ||
| 7 | n.c | not connected | ||
| 8 | DRAIN | drain of the internal MOS switch; input for the start-up current and valley sensing |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| TEA1520P/N2 | TEA1520P/N2,112 | TEA1520P/N2 | Always Pb-free | NA | NA |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | SMPS ICs for low-power systems (v.4.1) | 2010-09-14 | |
| Application note | STARplug efficient low power supply (v.2.0) | 2009-06-04 | |
| Logo | gif | GreenChip logo (v.1.0) | 2012-04-20 |
| Other type | Application guide: Set-top boxes (STBs) (v.1.0) | 2011-11-28 | |
| User manual | STARplug Switched Mode Power Supply (SMPS) for e-metering (v.1.0) | 2011-02-11 | |
| User manual | STARplug buck and buck/boost converter demoboard - "STARbuck" (v.2.0) | 2011-05-04 | |
| User manual | STARplug Universal SO14 and DIP8 demoboards (v.1.0) | 2011-07-20 | |
| User manual | STARplug Mini demo board (v.1.0) | 2011-07-21 | |
| User manual | STARplug Triple Output demo board (v.1.0) | 2011-09-01 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us