TEA1521T

SMPS ICs for low-power systems


Quick ordering

DistributorIn Stock
OR:  

The TEA152x family STARplug is a Switched Mode Power Supply (SMPS) controller IC that operates directly from the rectified universal mains. It is implemented in the high-voltage EZ-HV SOI process, combined with a low-voltage Bipolar Complementary Metal-Oxide Semiconductor (BiCMOS) process. The device includes a high-voltage power switch and a circuit for start-up directly from the rectified mains voltage. A dedicated circuit for valley switching is built in, which makes a very efficient slim-line electronic power-plug concept possible. In its most basic version of application, the TEA152x family acts as a voltage source. Here, no additional secondary electronics are required. A combined voltage and current source can be realized with minimum costs for external components

Features and benefits

  • Designed for general purpose supplies up to 30 W
  • Integrated power switch: 24 Ω; 650 V
  • Operates from universal AC mains supplies (80 V to 276 V)
  • Adjustable frequency for flexible design
  • RC oscillator for load insensitive regulation loop constant
  • Valley switching for minimum switch-on loss
  • Frequency reduction at low power output makes low standby power possible (< 100 mW)
  • Adjustable overcurrent protection
  • Undervoltage protection
  • Temperature protection
  • Short-circuit winding protection
  • Simple application with both primary and secondary (opto) feedback

Applications

  • Chargers
  • Adapters
  • Set Top Box (STB)
  • DVD
  • CD(R)
  • TV and monitor standby supplies
  • PC peripherals
  • Microcontroller supplies in home applications and small portable equipment, etc.
All information on this product information page is subject to the subsequent disclaimers:
Go to the parametric search
Parametric search

Show functional diagram

Block diagram: TEA1520P, TEA1520T, TEA1521P, TEA1521T, TEA1522P, TEA1522T, TEA1523P
Block diagram: TEA1520P, TEA1520T, TEA1521P, TEA1521T, TEA1522P, TEA1522T, TEA1523P

Parametrics of this product

SymbolParameterConditionsMinTyp/NomMaxUnit
foscoscillator frequency10100200kHz
RDSondrain-source on-state resistanceIsource = -0.125 A; Tj = 25 °C2427.6Ω
Tjjunction temperature-40145°C
Voltages
VCCsupply voltagecontinuous-0.440V
Vdraindrain voltageTj > 0 °C-0.4650V

Products / Packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarking
TEA1521T/DB/12V5WTEA1521T/DB/12V5W,9352 913 05598DevelopmentSOT108-1
(SO14)
Standard Marking
TEA1521T/N2TEA1521T/N2,5189352 699 65518Volume productionSOT108-1
(SO14)
Reel Dry Pack, SMD, 13"Standard Marking
TEA1521T/DB/MINI5V3WTEA1521T/DB/MINI5V9352 911 48598DevelopmentSOT108-1
(SO14)
Standard Marking

Pinning information

PinSymbolDescriptionSimplified outlineGraphic symbol
1VCCsupply voltagePin configuration SOT108-1 (SO14)SOT108-1
2GNDground
3GNDground
4GNDground
5GNDground
6RCfrequency setting
7REGregulation input
8AUXinput for voltage from the auxiliary winding for timing (demagnetization)
9GNDground
10GNDground
11SOURCEsource of the internal MOS switch
12n.c.not connected
13n.cnot connected
14DRAINdrain of the internal MOS switch; input for the start-up current and valley sensing

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
TEA1521T/DB/12V5WTEA1521T/DB/12V5W,Not availableNANA
TEA1521T/N2TEA1521T/N2,518TEA1521T/N2week 49, 200422
TEA1521T/DB/MINI5V3WTEA1521T/DB/MINI5VNot availableNANA
Quality and reliability disclaimer

Quality and reliability disclaimer

Important Legal Notice on the product/generic quality information, No Warranty

NXP Semiconductors is providing this data for your convenience only. Please note however that NO WARRANTY, REPRESENTATION, GUARANTEE OR LEGALLY BINDING PRODUCT DESCRIPTION is provided by publishing this informational data, nor does NXP Semiconductors acknowledge or accept any liability related thereto. The documentation and data on NXP Semiconductors products can be found in the data sheets as officially published by NXP Semiconductors. For all purchase of products from NXP Semiconductors the NXP Semiconductors' General Terms and Conditions of Commercial Sale will apply.

NXP SEMICONDUCTORS PROVIDES THE DATA HEREUNDER “AS IS” WITHOUT WARRANTY WHATSOEVER. NXP SEMICONDUCTORS DOES NOT WARRANT OR REPRESENT THAT ANY DATA PROVIDED ON THIS WEBSITE IS CORRECT OR FIT FOR A PARTICULAR PURPOSE WHATSOEVER. IT IS PROVIDED WITHOUT ANY WARRANTY WHATSOEVER, WHETHER EXPRESS, IMPLIED OR OTHERWISE, REGARDING ITS ACCURACY, COMPLETENESS NONINFRINGEMENT OF INTELLECTUAL PROPERTY OR OTHERWISE AND MAY BE CHANGED, MODIFIED OR DELETED BY NXP SEMICONDUCTORS AT ANY TIME.

Any use of the data provided hereunder is at your own risk.

IN NO EVENT SHALL NXP SEMICONDUCTORS, BE LIABLE FOR ANY DIRECT, SPECIAL, INDIRECT, CONSEQUENTIAL, PUNITIVE, OR INCIDENTAL DAMAGES (INCLUDING WITHOUT LIMITATION DAMAGES FOR LOSS OF BUSINESS, BUSINESS INTERRUPTION, LOSS OF USE, LOSS OF DATA OR INFORMATION, AND THE LIKE) ARISING OUT OF THE USE OF THE DATA, WHETHER OR NOT BASED ON TORT (INCLUDING NEGLIGENCE), STRICT LIABILITY, BREACH OF CONTRACT, BREACH OF WARRANTY OR ANY OTHER THEORY, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGES. NOTWITHSTANDING ANY DAMAGES THAT YOU MIGHT INCUR FOR ANY REASON WHATSOEVER (INCLUDING, WITHOUT LIMITATION, ALL DAMAGES REFERENCED ABOVE AND ALL GENERAL DAMAGES), THE ENTIRE LIABILITY OF NXP SEMICONDUCTORS, AND YOUR EXCLUSIVE REMEDY FOR ALL OF THE FOREGOING SHALL BE LIMITED TO ACTUAL DAMAGES INCURRED BY YOU BASED ON REASONABLE RELIANCE UP TO ONE DOLLARS (US$1.00). THE FOREGOING LIMITATIONS, EXCLUSIONS AND DISCLAIMERS SHALL APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW, EVEN IF ANY REMEDY FAILS OF ITS ESSENTIAL PURPOSE.

Your use of this data, and all consequences of such use, is solely your responsibility. You must perform sufficient engineering and additional qualification testing in order to properly evaluate your application and determine whether a candidate NXP Semiconductors device is suitable for use in that application.

NXP Semiconductors' products are specifically designed and manufactured to be used within the electrical, thermal, mechanical and other parameters set forth in NXP Semiconductors' data sheets. Quality and reliability data provided by NXP Semiconductors, such as MTBF, MSL and FIT, is intended to be a non-binding estimate of product performance based upon diffusion process, history only. It does not imply that any performance levels reflected in such data can be met if the product is operated outside the conditions expressly stated in the latest published data sheet for a device or in your application.

The RoHS data provided hereunder is preliminary and non binding for NXP Semiconductors. NXP Semiconductors does not accept any liability related to this data.

NXP Semiconductors products are not designed, authorized or warranted to be suitable for use in medical, military, aircraft, space or life support equipment, nor in applications where failure or malfunction of an NXP Semiconductors product can reasonably be expected to result in personal injury, death or severe property or environmental damage nor for any other use that is not explicitly agreed between the parties. NXP Semiconductors accepts no liability for inclusion and/or use of NXP Semiconductors products in such equipment or applications and therefore such inclusion and/or use is at the customer's own risk.

Any use of NXP Semiconductors' products beyond the scope defined in the current NXP Semiconductors' data sheet voids all warranty responsibility of NXP Semiconductors with respect to such devices, and also voids all responsibility of NXP Semiconductors with respect to any applications assistance, product design, software performance or services of any kind that were or may have been performed in connection with the sale of any such devices.

Further, resale of NXP Semiconductors' products or services with statements different from or beyond the parameters stated by NXP Semiconductors for that product in official NXP Semiconductors data sheets, or without the warnings or instructions provided by NXP Semiconductors, voids all express and any implied warranties for the associated NXP Semiconductors product or service, and is an unfair and deceptive business practice.

Documentation for this product

TypeFormatTitleDate
Data sheetpdfSMPS ICs for low-power systems (v.4.1)2010-09-14
Application notepdfSTARplug efficient low power supply (v.2.0)2009-06-04
LogogifGreenChip logo (v.1.0)2012-04-20
Other typepdfApplication guide: Set-top boxes (STBs) (v.1.0)2011-11-28
User manualpdfSTARplug Switched Mode Power Supply (SMPS) for e-metering (v.1.0)2011-02-11
User manualpdfSTARplug buck and buck/boost converter demoboard - "STARbuck" (v.2.0)2011-05-04
User manualpdfLow cost 4 W mains LED driver for Japanese market using the TEA1523 (v.1.0)2011-06-16
User manualpdfSTARplug Universal SO14 and DIP8 demoboards (v.1.0)2011-07-20
User manualpdfSTARplug Mini demo board (v.1.0)2011-07-21
User manualpdfSTARplug Triple Output demo board (v.1.0)2011-09-01

Ordering & availability

Type numberOrdering code(12NC)Orderable part numberRegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
TEA1521T/DB/12V5W9352 913 05598TEA1521T/DB/12V5W,      not available
TEA1521T/N29352 699 65518TEA1521T/N2,518NADIGI-KEY CORPORATION2,2205/24/2012Buy online 
   NAMOUSER ELECTRONICS645/24/2012Buy online 
   NAMOUSER ELECTRONICS645/24/2012Buy online 
   JAPANCHIP ONE STOPyes05/14/2012Buy online 
TEA1521T/DB/MINI5V3W9352 911 48598TEA1521T/DB/MINI5V      not available

Sample

Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

How to search?

Restricted Document

You are accessing a password protected document.
Please choose an option below

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this restricted document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Print password request form:

Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.

Request secure documentation

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this secure document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Datasheet confidential

Fill in your details and you will be contacted

First name*

Last name*

Company*

Country*

Telephone number*

E-mail*

* required.

Your e-mail address will only be used to send the datasheet and will not be used for any other purposes.

No datasheet available

Fill in your details to receive notification when the datasheet becomes available

First name*

Last name*

Company*

E-mail*

* required.

Your email address will only be used to send the datasheet and will not be used for any other purposes.