TEA1762T
GreenChip synchronous rectifier controller
The TEA1762T is a member of the new generation of Synchronous Rectifier (SR) controller ICs for switched mode power supplies. Its high level of integration allows the design of a cost-effective power supply with a very low number of external components. The TEA1762T is a controller IC dedicated for synchronous rectification on the secondary side of discontinuous conduction mode and quasi resonant flyback converters. Besides electronics for synchronous rectification, it also has integrated circuitry for output voltage and output current regulation. The TEA1762T is fabricated in a Silicon On Insulator (SOI) process. This NXP SOI process makes possible a wide range of operation.
GreenChip synchronous rectifier controllers
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| Isink | sink current | VCC = 15 V; voltage on pin DRIVER = 9.5 V | 2.2 | 2.7 | A | |
| Isource | source current | VCC = 15 V; voltage on pin DRIVER = 2 V | -0.3 | -0.25 | -0.2 | A |
| tact(sr)(min) | minimum synchronous rectification activation time | Short time | 1.5 | 2 | 2.5 | µs |
| td(act)(drv) | driver activation delay time | 125 | ns | |||
| Tj | junction temperature | -20 | 150 | °C | ||
| V_deact(drv) | driver deactivation voltage | -12 | mV | |||
| V_reg(drv) | driver regulation voltage | -65 | -55 | -45 | mV | |
| Vact(drv) | driver activation voltage | -340 | -310 | -280 | mV | |
| VCC | supply voltage | continuous | -0.4 | 38 | V |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | SRSENSE | synchronous timing input | ![]() | ![]() |
| 2 | POWERGND | power ground | ||
| 3 | SENSEGND | sense ground | ||
| 4 | PROTECT | general purpose protection input | ||
| 5 | n.c. | not connected | ||
| 6 | DRIVER | driver output for SR MOSFET | ||
| 7 | OPTOPROT | opto coupler driver output for current protection | ||
| 8 | OPTOREG | opto coupler driver output for voltage regulation | ||
| 9 | VREF | reference voltage output | ||
| 10 | VSENSE | sense input for voltage control | ||
| 11 | ISENSE | sense input for current control | ||
| 12 | n.c. | not connected | ||
| 13 | n.c. | not connected | ||
| 14 | VCC | supply voltage |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | GreenChip synchronous rectifier controller (v.2.0) | 2007-04-25 | |
| Logo | gif | GreenChip logo (v.1.0) | 2012-04-20 |
| Other type | Application guide: Set-top boxes (STBs) (v.1.0) | 2011-11-28 |
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us