To achieve the versatility and controllability promised by LEDs, they must be intelligently driven. With a family of proven mains AC LED driver and controller ICs, NXP helps simplify lamp design, extend lifetime and reliability, and with the smallest form factor.
Power management ICs
Intelligent drivers that help you make the most of LED lighting potential
- Overview
- Description
- Products
- Demo boards
- Parametric search
Key features and benefits
- High power, mains LED driver ICs
- Family approach simplifies design across applications - one solution for both external ballasts and retrofit lamps
- High level of integration, including power switches and bootstrap diode
- Smallest form factor and minimal external component count, ideal for retrofit lamps
- Eye response logarithmic dimming curve
- Support for both isolated and non-isolated designs
- Valley switching and demagnetization protection
- Fully support triac/transistor dimmers
- Temperature protection, under voltage lock-out, short winding protection and adjustable over-current protection
Key applications
- Residential and retrofit lamp
- Shop and retail
Related links
Brochure
- LED Lighting Solutions Quick Start Guide With NXP Driver ICs (pdf) (v.1.0, 2012-01-12)
- GreenChip General lighting and backlighting selection guide (pdf) (v.1.0, 2011-08-29)
Design tools & Assets
A central place for your design support and tooling.
For today´s short product development cycles, NXP
helps you with this portal to simplify your design.
Read more
Training & events
Descriptive summary
NXP has a respected and long-standing tradition of delivering integrated driver solutions for conventional light sources. Combining our extensive systems knowledge in areas where SSL is finding favor, such as photo flash and LCD backlighting, with our proven AC/DC SMPS technology creates an outstanding family of mains AC driver ICs for LED applications. Our 2nd generation solutions help you deliver lighting products with lower energy consumption, longer lifetimes, smaller form factors, increased robustness and improved intelligence. A family approach that uses the same controller architecture ensures you can easily apply similar products across your LED lighting portfolio – no matter whether that is external ballasts or retrofit lamps and isolated or non-isolated configurations.
Easy integration
All our solutions integrate easily into products – so designers don't need to have extensive electronics skills. This 'hassle-free' integration cuts time-to-market and will help speed the adoption of LED in the general lighting market.
Reducing your design effort
Helping reduce your design effort, we offer reference boards and evaluation kits for many of our lighting control and driver ICs. In addition online design tools are available for our SSL152x and SSL210x families.
Products
| Type number | Description | Status | Quick access |
|---|---|---|---|
| TEA1751LT | GreenChip III SMPS control IC | Download datasheet Order sample Buy online | |
| TEA1751T | GreenChip III SMPS control IC | Download datasheet Order sample Buy online | |
| TEA1752LT | GreenChip III SMPS control IC | Download datasheet Order sample Buy online | |
| TEA1752T | GreenChip III SMPS control IC | Download datasheet Order sample Buy online | |
| UBA3070T | LED backlight driver IC | Download datasheet Order sample Buy online Demo boards |
Demo boards
| Type number | Description | Status | Quick access |
|---|---|---|---|
| SSL4101DB02 | SSL4101DB02 150 W 4x 1A SSL reference design | ||
| UBA3070DB01 | UBA3070DB01 4-channel DC to DC LED driver demoboard |







Follow us